Kies uw locatie:

Land

Payloads up to 60 kilograms: KR SCARA applications boost efficiency and precision in a wide range of industries

Higher payloads, flexible reach, and the usual high precision and speed: discover our new KR SCARA robots and learn about their wide range of applications - from the automotive industry to the pharmaceutical industry.

4 september 2024


Our SCARA robots (Selective Compliance Assembly Robot Arm) are characterized by special features such as their high speed and repeat accuracy. With the KR SCARA in the now available 20-kg payload class and soon to be released 60-kg payload class, we are further expanding our portfolio of four-axis robots. These latest additions offer an impressive combination of performance and precision. Compliance with the EU's CE certification regulations underscores their high quality and safety standards, making them attractive to a global market.

Reach of up to 1.2 meters: KR 20 models open up new working areas with a compact design

The high-precision planetary gear of the A1 axis of the KR 20 increases rigidity and enables more stable operation. This is particularly valuable in applications that require high accuracy. The three available reaches of 800 mm, 1000 mm and 1200 mm of the horizontal articulated robot offer flexibility for different application requirements. In particular, the 1200 mm reach opens up new possibilities in work areas that were previously not covered by our SCARA robot series. The compact design of the SCARA robot, with a payload of up to 20 kg, is another advantage, facilitating the integration into existing production systems. Because of the cable connector plate on top of the A2 axis, the installation time and complexity is reduced. It is available as standard, CR and IP54 version for cleanroom applications, making it suitable for use in the electronics industry, for example.
The compact design of the SCARA robot, with a payload of up to 20 kg, facilitates the integration into existing production systems.

KR SCARA with 60 kg payload: A powerhouse for battery production and more

With the KR 60, our SCARA family welcomes another new member. With its increased payload capacity and outstanding performance in terms of rigidity and speed, this industrial robot is ready to tackle even heavy load tasks. It offers a reach of up to 1200 mm and a remarkable payload-to-weight ratio of 1:2. Designed for handling bulky and heavy battery cells or for heavy-duty palletizing in other manufacturing industries, the four-axis robot is able to cope with any kind of difficult situation with ease. The KR SCARA robots are easy to install and stand out with a cost-efficient design. They work reliably without the need for a complex steel structure or planar referencing and leveling.
Designed for handling bulky and heavy battery cells or for heavy-duty palletizing in various manufacturing industries, the KR 60 effortlessly manages challenging situations.

Five payload classes for maximum flexibility

Besides the new models with payloads up to 20 and 60 kg, we also have SCARA robots with payloads of 6, 12 and 13 kg (only available as HO version) in our portfolio. All variants are characterized by high speed, accuracy and repeatability. This makes them indispensable helpers in numerous applications, from the automotive industry to the pharmaceutical industry. Below you will find the most important applications for our SCARA robots.
Five payload classes offer maxiumum flexibility for numerous applications.

Electronics Industry: Clean top performance

Horizontal jointed-arm robots are especially useful in the electronics industry. Their accuracy, speed and reliability make them ideal for various applications:

3C Industry: KR SCARA applications master the assembly and handling of sensitive parts such as optical lenses and display glass as well as small electronic components. ISO Class 5 certified, they are suitable for clean manufacturing environments, enabling them to meet demanding quality requirements. Automating these processes reduces production errors and increases manufacturing accuracy in the 3C industry.

PCB assembly: SCARA robots place components on PCBs with pinpoint accuracy, speeding up the production process and at the same time minimizing errors. Their high accuracy contributes to production efficiency and significantly reduces the error rate.

Soldering and quality control: Whether for soldering work or quality control of electronic components - SCARA robots impress with their speed and reliability when carrying out high precision tasks. Their ability to work consistently ensures that each component is manufactured to the highest standards.

Automotive electronics: ESD-protected SCARA robots ensure the safe handling of electronic components in cleanrooms. These industrial robots are also ideal for pick-and-place or screw assembly applications, supporting efficiency and reliability in production. This optimizes the production flow and significantly reduces throughput times.


At Vestel, a SCARA robot which stands out with its speed, precision and compactness has increased the efficiency of PCBA lines.

Four-axis robots in e-mobility and battery production

Four-axis robots help to increase productivity in the e-mobility sector  and the production of batteries.

Assembly of battery modules and packs: Industrial robots handle the assembly of battery modules and packs, connecting cables and assembling battery housings to optimize the production process and ensure the highest quality standards. Automating these tasks leads to more consistent results and increases the lifetime and safety of the batteries.

Palletizing and handling: SCARA robots efficiently stack heavy batteries and enable fast and accurate palletizing in electric vehicle battery production. They also handle lithium batteries, electronic components and vehicle parts with ease. This increases production capacity while reducing the physical strain on employees.

Four-axis robots handle, among other things, the assembly of battery cells, helping to increase productivity in the production of batteries and in the e-mobility sector.

Highest hygiene standards for ISO Clean Rooms

Highly sensitive areas such as the pharmaceutical industry, life sciences, biotechnology and medical technology also benefit from automated applications.

Medical technology: For the production of medical devices and instruments in Clean Room environments, the ISO 5-certified cleanroom models offer particle-free manufacturing conditions. These robots ensure safe and hygienic manufacturing processes that meet the strict standards of the healthcare industry.
For the production of medical devices and instruments in Clean Room environments, the ISO 5-certified cleanroom models offer particle-free manufacturing conditions.

Handling medical plastic parts: When handling plastic parts for medical applications, SCARA robots ensure maximum efficiency thanks to their high speed, small footprint and reliability. This significantly reduces production errors and costs as well as ensuring consistent product quality.

Pharmaceutical packaging: SCARA robots also impress in pharmaceutical packaging thanks to their fast and precise operation, thus supporting the safe handling of sensitive medicines. Automated packaging solutions minimize contamination risks and increase productivity.

Automotive industry: Optimized processes from small parts to final assembly

In the automotive industry, robotic applications play a significant role in improving efficiency and quality assurance.

Small parts assembly: KR SCARA applications are predestined for the assembly of small parts such as sensors, switches and connectors. They ensure accurate and reliable assembly processes while minimizing material loss. This increases production efficiency and ensures consistent quality of the assembled parts. The result: a significant increase in production speed.

Material handling:
The robots interlink production stations and ensure a smooth process. This reduces cycle times and increases the overall efficiency of the production lines.

Food industry: Reliable automation in fast-paced production environments

SCARA robots are used successfully in the food industry. In particular, the Hygienic Oil (HO) series, which work with food-grade lubricants, meet the special requirements in the secondary sector.

Pick-and-place, conveyor tracking: KR SCARA robots ensure precise packaging and sorting of food and beverages in the shortest possible time. Their high movement accuracy enables efficient operation in fast-paced production environments. The use of these robots shortens production times and reduces operating costs.

Quality control: Integrating SCARA robots into the quality control process ensures that only flawless products are packaged, guaranteeing end customer satisfaction. Automated inspection processes also help to minimize waste and ensure consistent product quality.

The Hygienic Oil series of the SCARA robots meet the special requirements of the food industry.

Further application areas: From the plastics to the textile industry

Four-axis robots are used in many other industries and offer considerable advantages.

Rubber and plastics industry: The KR SCARA robots with protection class IP54 are ideally qualified for injection molding, joining processes and transporting heavy workpieces. Their load capacity makes them ideal for handling multiple parts. Thanks to their robust design and versatility, they increase production capacity and reduce downtimes. Here you will find more information on automation in the plastics industry.

Textile industry: With their enormous flexibility and speed, SCARA robots facilitate numerous assembly steps and material handling processes in textile production. This accelerates production processes and improves product quality.

Metal industry: Due to their compactness and speed, our SCARA robots are ideally suited to the metal industry. They enable production in the smallest manufacturing cells and support high-precision manufacturing processes. This reduces production costs and increases efficiency.

Renewable energies: In the production of renewable energies, such as the assembly of solar cells or wind turbines, SCARA robots also play a significant role and help to increase efficiency. Their fast and accurate movements enable cost-effective production of sustainable technology.


With extremely agile and highly flexible SCARA robots, the automation experts at Robotextile have created an efficient and easy-to-handle system solution for textile production.

KR SCARA – the flexible all-rounder from KUKA

The new payload classes of the KR SCARA family open up a wide range of possibilities for various applications and industries. Thanks to their precision, speed and reliability, they offer an optimum solution for a wide range of automation requirements. Decision-makers and integrators benefit from the immense flexibility and variety of possible applications, which significantly increases the efficiency and cost-effectiveness of their production processes. With our robots, companies are ideally equipped to meet the challenges of modern production.

Kom meer te weten over de KR SCARA-robotserie

Of het nu gaat om pick-and-place-toepassingen, de montage van kleine onderdelen in cleanrooms, hanteren of controleren – de 4-assige robots van de Scara-serie van KUKA zijn flexibel in de installatie, leveren een hoge bewegingsnauwkeurigheid en zijn onderhoudsarm. meer informatie over de robotserie vindt u hier.