Select your location:

Location

KR IONTEC ultra

The KR IONTEC ultra is compact and powerful. With a payload range of 90 to 120 kilograms, the KR IONTEC delivers top performance in confined spaces, making it is optimal for handling and welding applications.


Compact all-rounder for handling and welding

The KR IONTEC ultra excels in handling applications and when spot welding with lightweight weld guns. The robot is equally well-suited for battery handling in electromobility as it is for welding tasks at automotive suppliers.

90 - 120 Load capacity [kg]

2300 - 2702 Reach [mm] (arm length)

Focus on cost-effective automation


Expansion of the portfolio

The KR IONTEC ultra fits into the KUKA product portfolio within a payload range of 90 to 120 kg. It offers flexibility with a reach between 2,300 and 2,700 mm.

Low service requirements

The robot is very economical to maintain, requiring oil changes only every 20,000 operating hours. Additionally, its efficient design minimizes the need for spare parts.

Space-saving design

Thanks to its compact dimensions, the KR IONTEC ultra is optimally suited to confined workspaces, enabling the implementation of narrow automation cells and reducing costs.

Ideal for electromobility

With a payload of up to 120 kg, the robot can also handle heavy battery cells for electromobility. It also fits into small welding cells, which makes it highly sought after by suppliers in the automotive industry.

Intuitive operation

The KR IONTEC ultra can be quickly integrated into existing production environments. Thanks to the KUKA.PLC mxAutomation interface, it is easy to program and operate.

Beneficial for entry into automation

The KR IONTEC ultra, with its compact design, is ideal for getting started in automationWith a smaller footprint compared to the KR QUANTEC, it achieves a high performance.

KL4000 linear unit robots

KL 4000 linear axis

The motion unit can be expanded to up to 31.5 m.

KR IONTEC ultra (6 axes) - technical data

2 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 90 R2300
Total load
90 kg
Maximum reach
2300 mm
Version environment
Standard
Data sheet
  • Total load 90 kg
  • Maximum reach 2300 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Ceiling, Floor
KR 120 R2700
Total load
120 kg
Maximum reach
2702 mm
Version environment
Standard
Data sheet
  • Total load 120 kg
  • Maximum reach 2702 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
6 of 2 robots visible

Request a quote or get more technical details for KR IONTEC ultra robot, lightweight spot welding

Request Quote Visit my.KUKA Marketplace

You might also be interested in