Konumunuzu seçin:

Konum

KUKA Sunrise.OS Med

New applications and innovative ideas: The KUKA Sunrise.OS Med operating system for the LBR Med is specially designed for easy programming of medical applications. This opens up numerous possibilities.


Program medical applications quickly and successfully on the basis of KUKA Sunrise.OS Med

The operating system for the LBR Med, KUKA Sunrise.OS Med, together with the included KUKA Sunrise.Workbench Med developer environment, offers all the functions required for programming and configuring demanding medical robot applications. Fast application development is also possible through object-oriented programming in Java. The most important thing is: The operating system is tailored to the needs of medical device manufacturers with a wide range of software functions and interfaces and is part of the IEC 60601-1 review.

Operating system and future platform KUKA Sunrise.OS Med

Program and configure medical applications with KUKA Sunrise.OS Med.

All advantages of KUKA Sunrise.OS Med at a glance

The operating system and corresponding optional software packages offer a number of arguments for medical device manufacturers to choose the LBR Med. The simple integration of the LBR Med into almost every customer-specific solution is a top priority. 
  • Comprehensive

    • A wide variety of functions for programming and configuring medical applications.
    • A large range of optional software packages.
    • Interfaces for connecting the robot controller to customer-specific software.
    • External libraries for path planning of the 7-axis robot.
  • Certified

    • Compliant with standard IEC 62304 for medical device software.
    • Special software geared towards the requirements for integration into medical products.
    • Certified in accordance with robot standards (e.g. ISO 10218-1, UL 1740, ANSI RIA R15.06).
  • User-friendly

    • Object-oriented Java programming interface for all robot functions.
    • Innovative functions for programming, planning and configuring applications with the LBR Med.
    • Extensive option packages.
    • Training offers at KUKA College.
  • Safe

    • Comprehensive safety configuration, adaptable to individual customer requirements as well as their circumstances and safety requirements.
    • Safe monitoring of the axis ranges, the workspace, and the speeds of axes and the mounted medical device.
    • Safe collision detection by comparing internal joint torque sensors and planned contact force.

Get advice

Get in touch with our team of experts and receive intensive advice on your project, the right medical software packages for your application and the appropriate hardware. Click here for the LBR Med training course.

Specially tailored to medical robotics thanks to certifications

KUKA Sunrise.OS Med offers easy access to high-end robotics. The system software meets the requirements of IEC 62304. The KUKA Sunrise.HRC Med safety option that is included enables the functions required for the implementation of collaborative human-robot applications in accordance with Performance Level d. KUKA Sunrise.OS Med has received the CB test certificate together with the LBR Med. The corresponding documents and information can be retrieved from our Xpert customer portal as well as the Download center.

With the certified operating system, LBR Med can be easily integrated into medical products.

Safe collaboration between robots and medical personnel

Special safety options enable monitoring of the speed, the forces acting on the robot arm and the positions of the robot arm in the workspace as well as the measured torques. The medical device manufacturer can store precise safety parameters in the operating system in order to automatically trigger a predefined response in emergency situations, such as activating the brakes and stopping the robot.

Safety in human-robot collaboration can be achieved not only when assisting medical personnel, but also when dealing directly with patients, for example during medical intervention or therapy.

Further information on KUKA medical robotics