KR FORTEC PA
The KR FORTEC PA is a palletizing robot that not only impresses with its outstanding performance, but also with its particularly low operating costs. Its streamlined design makes it extremely agile. The robot also achieves optimal cycle times with a very high level of performance.
The high performance capability of the KR FORTEC PA not only facilitates a high payload capacity, but also a long reach and optimized mass inertia. In addition to its high payload capacity, the robot also achieves optimal cycle times, which has a positive effect on production efficiency. It is suitable for a wide range of palletizing tasks, from stacking small beverage cans to positioning large and heavy barrels, for example.
KR FORTEC PA (4 axes) - technical data
2
Robots
Total load
Maximum reach
Version environment
Data sheet
KR 340 R3200-2 PA
Total load
340 kg
Maximum reach
3200 mm
Version environment
Standard
Data sheet
- Total load 340 kg
- Maximum reach 3200 mm
- Construction type Palletizing robot
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet n/a
- Controller
- Downloads KUKA Marketplace
KR 470 R3200-2 PA
Total load
470 kg
Maximum reach
3200 mm
Version environment
Standard
Data sheet
- Total load 470 kg
- Maximum reach 3200 mm
- Construction type Palletizing robot
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
6 of 2 robots visible