![](/-/media/kuka-corporate/images/products/robots/kr-scara/kuka_kr-scara_header.jpg?rev=-1&w=1900&hash=70936DA50D8C45BCFEA1287A353940D9)
Fast assistants for industrial production: the new SCARA robots from KUKA
With the new KR SCARA jointed-arm robots, KUKA is supplying reliable assistants for industrial production that that excel in applications like in small parts assembly, materials handling and inspection tasks. In the payload category up to 6 kg, it is hard to find a match for the KUKA SCARA robots.
2020년 9월 23일
![다른 6축 로봇과 비교했을 때, KR SCARA는 훨씬 더 빠르고 동시에 팔을 프로그래밍하는 것이 매우 쉽습니다.](/-/media/kuka-corporate/images/products/robots/kr-scara/kuka-kr-scara-industrial-robot-with-4-axes.jpg?rev=01b1eb50f6ff40e695eec0f772ec98f3&w=1900&hash=D839349A2D4283BAA48F4FFFADA256CE)
The KR SCARA is tailor-made for production efficiency. The models are prepared for the quick and easy integration of peripheral devices and can be used for a variety of different tasks.
The KUKA SCARAs are highly precise in operation and economical in maintenance
The high efficiency of the SCARA robots makes them the perfect choice for enabling automation, even in cost-sensitive markets. The combination of minimal service requirements, high energy efficiency and extremely high availability ensures a low total cost of ownership (TCO). Fitted out with intelligent features and teamed up with the latest generation of control technology in the form of the KR C5 micro, the fast assistants perform tasks reliably and quickly. “With the KUKA SCARA, we are supplying an overall package that is so far one of a kind. It is light and streamlined and at the same time fast and powerful. Moreover, it comes at an attractive price and quickly pays for itself,” summarizes Robert Fodor.