اختر موقعك:

البلد

KUKA.FlexPal

User-friendly software for any palletizing and depalletizing application, from simple to highly complex processes. 


Drag-and-drop palletizing: Design your production processes without any programming

KUKA.FlexPal is an intuitive software that simplifies the creation and simulation of palletizing plans, accommodating any level of complexity. Using a drag-and-drop interface, users can configure the components in a 3D environment according to their specific requirements. It supports the import of all common types of palletizing grippers, enables quick customization of robot deposit trajectories and simplifies the creation of new palletizing sequences with ease.

The palletizing software allows both a free orientation of the gripper and a randomly aligned depositing position of the products. It is designed to accommodate every shape, size, and type of product.

Finished palletizing plan in a just a few clicks: It’s that easy!

Pallet planning is done with just a few clicks and enables flexible placement sequences. Several different products can be placed on the same pallet.

Create now your own palletization plan for free!

The KUKA.FlexPal software package consists of two components:

The KUKA.FlexPal Editor is a Windows-based plug-in for the configuration of palletizing plans in offline mode via a graphical user interface.

KUKA.app4FlexPal enables the robots to execute the palletizing plans created with the KUKA.FlexPal Editor and provides tools for easy commissioning.

Quick start for more uptime and productivity

KUKA.FlexPal offers an efficient solution that minimizes downtime and streamlines processes. Based on KUKA's more than 20 years of experience in palletizing, the proven software guarantees reliable performance and promises easy integration as well as the flexibility to easily adapt to the user's individual requirements.

Benefits for end users:

  • Intuitive use

    No robotics knowledge required to create or customize palletizing plan.
  • Easy integration

    Simple transfer of the newly configured robot paths to the robot controller via network or USB stick.
  • Production flow assurance

    Offline development of new pallet patterns away from the production area.
  • Significant time savings

    10-15 minutes to create a new palletizing plan.

Benefits for system integrators:

  • Comprehensive solution

    Ability to manage all cells, including complexity, with a single software package.

  • Fast commissioning

    Efficiency through acceleration of the setup process from planning to commissioning.

  • Flexibility

    Every palletizing scenario can be implemented for more demanding applications.
  • Cost Efficiency

    Sophisticated software ensures stability, efficiency and future-proofing through continuous updates.

Palletizing with KUKA.FlexPal: Case studies from customers

Palletizing of bricks

With KUKA.FlexPal, a medium-sized company can independently create and modify palletizing plans for both old and new generation robots.

Palletizing cartons in the cold room

The software enables quick commissioning and reliable management of the system for pelleting frozen herbs at -25°C.

KUKA.FlexPal: Highly flexible palletizing for every need


Palletizing for any scenario

  • Mono palletizing: Same product per pallet
  • Rainbow palletizing: Different products per pallet, same products per layer
  • Palletizing of single and multi-station systems, as well as single and multiple palletizing cells
  • Customized depalletizing
  • System extension through linear axes, positioners, pallet loaders, automatic intermediate stations, labelers, printers and others

Free design of palletizing plans

  • Supports all types of palletizing grippers:
    suction grippers, fork grippers, clamp grippers
  • Various components to design: packages, pallets, grippers, intermediate layers
  • Orientation of parts and gripper is free: free drop off und pick up positions
  • Layer patterns can be defined manually
  • Import of any 3D model is possible
  • Tool Changer Management

Do you have questions or are you looking for a system integrator near you?

Together we can make your business even better. If you have any questions, please do not hesitate to contact us!

Optimal palletizing with KUKA: