أنت تستخدم إصدار متصفح قديم من إنترنت إكسبلورر. يُرجى تحديث المتصفح للحصول على أفضل عرض للموقع
iiQKA: Robots for the People
Based on the intuitive operating system and Robotic Republic, iiQKA makes automation easier for everyone, from robotics experts to those who have not yet created their first application with a robot.
iiQKA is the future of simple automation with KUKA
iiQKA creates a robotics world in which everything fits together at the push of a button, works quickly and can be controlled intuitively. Get everything you need to easily install and operate your robot. Unlock the benefits of robotic automation, with or without prior knowledge of robot programming.
With iiQKA, companies can automate production, handling or testing processes in the easiest way possible.
Making complex things simple with iiQKA: Perfectly matched products and solutions
Easy start-up and programming
Simple drag-and-drop robot programming.
Teaching programmed points by means of manual guidance.
Quick guides and wizards for first-time users.
No engineering tools necessary.
Intelligent automation in a few clicks
Intuitive online procedure for configuring, purchase and set-up of your robot application.
Self-help across the hole customer journey.
Quick KUKA support.
Open community of users and developers.
Flexibility and control over entire automation
Easy reprogramming for frequent workpiece changes, especially for tasks such as handling and quality control.
Authority over entire automation processes, from planning to commissioning.
Certified extentions to match your needs
Seamless compatibility of all components.
Various extensions to customize your solution: grippers, vision systems and sensors.
Combine components to create a fully-functional robot application in just a few clicks
iiQKA allows you to put together your individual automation package, without any prior knowledge or programming experience. All its components are compatible with each other, making it quick and easy to get ready for use.
Robot extensions
Shop for compatible safety sensors, vision systems, sensor technology, grippers and more. Join iiQKA
KR C5 micro robot controller
The KR C5 micro is a compact controller with low energy consumption that plugs into standard mains power for small robots delivering max. performance and availability in small space.
The LBR iisy cobot is perfect for handling and pick & place applications. It can assist with machine loading and unloading, packaging, testing and more.
Equipped with highly sophisticated sensor technology for human-robot collaboration
Teaching by manual guidence
Use of built-in sensor technology for picking, packing, palletizing
Get access to the components certified for iiQKA and assemble your individual application yourself. To do this, simply register at the my.KUKA customer portal.
Quick and easy commissioning
iiQKA robot applications are unpacked, set up, and ready to use within minutes. For easy setup, simply click through the user interface on the operating device.
Maintain full control
The intuitive graphical interface allows for fully autonomous control of the system without any programming knowledge. If required, KUKA offers support with integration of the LBR iisy collaborative robot.
iiQKA.OS and Robotic Republic.
The keys to simple industrial automation for everyone.
The world of simple automation with KUKA is created by the perfect interplay of the iiQKA.OS operating system
and the open ecosystem Robotic Republic. Closely interlocked, both building blocks ensure that the simple
automation of production processes becomes possible for everyone.
Robotics for everyone – whether newcomer or expert.
iiQKA’s functionalities and usability are continuously being developed. Fast, regular feature updates are designed and implemented in ongoing dialog with users and creators. KUKA has implemented the KUKA User Forum, among other things, to closely involve users in the development process. Users can participate in discussions there, post suggestions, and receive direct support from KUKA experts and other users in the implementation of their robotics applications.
Request components
Help us to adapt the expansion of the iiQKA component portfolio specifically to your requirements.
Encourage new functions
Share your wishes with us. The expansion of iiQKA features is based on the needs of the users.
Optimize usability
Optimize the iiQKA user experience through your practical experience and suggestions.
Receive support
Access the network and know-how of iiQKA experts directly when you have questions.