Scegli la tua località:

Paese

Anuga FoodTec 2024: KUKA automates the food industry – from production to distribution

Anuga FoodTec in Cologne is the world's only supplier fair that covers all aspects of food and beverage production. From 19 to 22 March 2024, KUKA will be presenting in hall 7 at stand A-048 / B-049 automation solutions that cover the entire process from food delivery to packaging and distribution.


For the international food and beverage industry, automation is a fundamental factor along the entire value chain: KUKA as a strong partner will be demonstrating suitable products at the trade fair – from process technology to fast pick & place applications, food safety and packaging through to digitalization and intralogistics.

In addition to food safety, environmental protection is also becoming increasingly important for the industry. This also influences the development of KUKA products; for example, the energy consumption of the latest KR C5 controller generation has been reduced by up to 50% compared to previous versions. Here, KUKA is making a significant contribution to reducing the total cost of ownership (TCO) over the life cycle of a robot.

Flexible food automation: from production to distribution with KUKA

With conventional handling, food passes through many hands before it is ready for sale on the shelf. However, due to the shortage of skilled labour, these hands are often hard to find. Automation is helping the food industry. Industrial robots by KUKA can be used for a wide range of applications. Whether delivery, packaging, palletising or distribution – the entire process chain in the food industry can be automated. Visitors to the KUKA stand will be able to see the benefits for themselves: higher productivity, lower costs and consistent quality of work processes.

KUKA industrial robots handling food: At Anuga FoodTec 2024 in Cologne, we will be providing many insights into robotics.

Hygienic oil robots for food safety

Hygienic Oil (HO) robots ensure that the food is safe and tastes good. Food safety is guaranteed by the use of food-grade greases in HO robots: The H1 lubricants used are tested and approved for their suitability for use with food. Any contact of food with H1 lubricants therefore poses no risk to consumers. Thanks to its consistently holistic approach, KUKA guarantees food safety along the entire process chain: all axes of the HO robots and the energy supply to the mould are equipped with food-grade lubricants (NSF approved). KUKA thus offers solutions for the food industry that combine the requirements of food safety with the advantages of automation. Come and see for yourself at the KUKA stand!

KUKA's Hygienic Oil (HO) robots also guarantee food safety for unpackaged products.

The KR QUANTEC PA Arctic palletizes even at -30 °C

Working in extreme cold is unpleasant for humans. However, the KR QUANTEC PA Arctic, which KUKA is presenting at the trade fair, is unimpressed by temperatures as low as -30 °C. The robot is the cold-resistant adaptation of the proven KR QUANTEC PA family. The palletizer is characterized by short cycle times, high flexibility and extreme precision when stacking and depositing. In addition, the KR QUANTEC PA Arctic is the only robot on the market that can be used in cold environments without a protective cover. Its robot arm does not need to be heated. It also has an energy supply up to the flange, which is designed for extreme cold.

The KR QUANTEC PA Arctic is particularly resistant to the cold. Even at temperatures as low as -30 °C, the palletizer continues to stack continuously.

Anuga FoodTec 2024 with KUKA -
we invite you

Get your ticket for Anuga FoodTec in Cologne now! We look forward to meeting you between March 19 and 22, 2024 in Hall 7 at Stand A-048 / B-049.

A partner network for the best results

KUKA works together with numerous automation experts in the food industry. Thanks to our many years of co-operation with system and technology partners and the resulting technology network, we are able to respond to customer requirements in the industry individually and application-specifically at any time. You can achieve high productivity and consistently guaranteed food safety with KUKA products that our proven partners have been relying on for a long time.