Select your location:

Location

KR FORTEC ultra PA

The KR FORTEC ultra PA is one of the palletizing robots in the heavy-duty category. In addition to its power, it impresses with its long reach and low operating costs. The robot stands for high performance with a compact design.


A flexible power pack

The KR FORTEC ultra PA is a real power pack that lifts heavy loads without problems. With a payload capacity of up to 800 kg, it is flexible and versatile. In the construction sector, for example, it can palletize heavy stones. It also arranges drinks effortlessly. For example, it can grip entire layers of 2-liter PET bottles at once.

550 - 800 Load capacity [kg]

3200 - 3200 Reach [mm] (arm length)

Advantages


High payload capacity

The KR FORTEC ultra PA is one of the most powerful robots in its category and can cope with high payloads of up to 800 kg and long reaches.

Low energy consumption

The robot also convinces in its total cost of ownership. Due to its low energy consumption, the ongoing operating costs are significantly reduced.

High stiffness

Despite its reduced weight, the KR FORTEC ultra PA achieves a higher stiffness and precision thanks to its double rocker.

Linear axis increases work envelope 

Robots of the heavy-duty category can be mounted on the KL 5000. The 31-meter long, configurable linear unit thus increases the work envelope of the KR FORTEC ultra PA.

Well in step

The robot has the highest payload category and at the same time impresses with its speed. Very good cycle times can thus be achieved with the KR FORTEC ultra PA. 

Modular design

The KR FORTEC ultra PA is integrated in the KR FORTEC series. The modular design facilitates the storage of spare parts and maintenance of the entire robot fleet.

KR FORTEC ultra PA (4 axes) - technical data

2 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 550 R3200-2 PA
Total load
550 kg
Maximum reach
3200 mm
Version environment
Standard
Data sheet
  • Total load 550 kg
  • Maximum reach 3200 mm
  • Construction type Palletizing robot
  • Version environment Standard
  • Mounting positions Floor
KR 800 R3200-2 PA
Total load
800 kg
Maximum reach
3200 mm
Version environment
Standard
Data sheet
  • Total load 800 kg
  • Maximum reach 3200 mm
  • Construction type Palletizing robot
  • Version environment Standard
  • Mounting positions Floor
6 of 2 robots visible

Request a quote or get more technical details for KR FORTEC ultra PA

Request Quote Visit my.KUKA Marketplace

Everything for efficient palletizing and order picking