Wybierz swoją lokalizację:

Lokalizacja

Healthcare robotics for massage and aesthetic surgical treatments

Hair transplantation, massage and aesthetic surgery: The precision and sensitivity of the LBR Med make it indispensable for patients in medical aesthetics and wellness treatments. This KUKA robot integrated into medical products is ideal for sensitive applications involving physical contact.


Robot-based wellness and beauty treatments designed for human well-being

Assisted robotic systems in medical aesthetics and in the wellness sector usually come into direct contact with the human body. As a result, the robots must be able to perform tasks in an extremely sensitive manner. The LBR Med lightweight robot has the level of sensitivity required to respond to even minor movements by the patient during treatment. This robot integrated to robotic assisted surgical system is also an ideal solution for repetitive tasks and procedures such as hair transplants and massages. Its sensor technology allows for safe treatment with optimal results for patients.

Patients in practices and clinics benefit from the LBR Med’s wealth of functions, which can be integrated into customer-specific medical robots via numerous interfaces. What’s more, artificial intelligence is making increasing inroads into the fields of wellness and aesthetic medicine, shaping therapeutic approaches in the healthcare world.

Doctors and patients can benefit from LBR Med's capabilities in tasks such as surgical aesthetics and wellness treatments.

  • High sensitivity

    Integrated sensors allow the robotic system to apply programmed forces or respond to human touch. This benefits the user and the patient in healthcare.
  • Precision and consistency

    The KUKA LBR Med's repeatability of ±0.1 to ±0.15 mm makes tasks such as hair transplantation more precise and reliable when integrated into medical robots.
  • Attractive design

    Its 7 axes and biocompatible surface top off the organic design, which is modeled on the human arm.
  • Real-time communication

    Through real-time communication with the controller, the position of the KUKA LBR Med in robotic systems can be captured and manipulated in milliseconds.

Medical robots in healthcare action: Innovative Approaches to Aesthetic Human Medicine and Wellness Treatments

AI Massage Robot

AI-powered massage robot that seamlessly combines artificial intelligence and robotics to improve a users´ well-being without manual intervention. An outstanding example of many medical robots in the healthcare sector.

Robotic Hair Restoration

The ARTAS iX treatment is an automated, minimally invasive, AI-based surgical healthcare system for optimal aesthetic results.

KUKA Medical Robotics Team

Experts in Medical Robotics

We advise you on the right product selection from KUKA Medical Robotics' broad portfolio, help you realize your healthcare applications, such as surgical robots or medical devices, and support you during the market launch.

KUKA Medical Robotics: Optimal surgical outcomes with exceptional sensitivity and accuracy

As a robotic component, the KUKA Medical Robotics LBR Med can apply the ideal amount of pressure in medical devices or work tirelessly with sub-millimeter precision in patient hair transplant procedures. In addition to massage and hair transplantation, KUKA Medical Robotics LBR Med can be used for minimally invasive procedures such as hair removal, tattoo removal and skin pigmentation. Safety standards ensure that the robotic surgical system stops immediately in the event of irregularities and deviations, such as certain movements of the patient.

Aesthetic surgical treatments and massages can be programmed quickly and successfully with the KUKA Sunrise.OS Med operating system, improving healthcare procedures.

In addition, KUKA’s LBR Med hardware and software are certified under the IECEE CB Scheme certificate. This certification enables medical device manufacturers to bring their medical robots to market in a timely manner.

LBR Med

This sensitive, lightweight robot is designed specifically for medical applications and is characterized by its accuracy, sensitivity, and suitability for direct contact with human patients.

What medical applications are KUKA robots used for?