Select your location:

Location

iiQWorks

iiQWorks is the all-in-one engineering suite for digital manufacturing. As a central platform, iiQWorks covers the entire customer journey in the automation process and enables smooth data exchange between all planning and production steps.


End-to-end digital engineering for automation

All in one: the comprehensive platform for the entire life cycle of a robot system

Offline programming (OLP) or virtual commissioning (VIBN) have become an integral part of digital manufacturing in the context of Industry 4.0. With the PC-based iiQWorks Engineering Suite, KUKA offers a seamless experience for end-to-end digital engineering. iiQWorks breaks down the silos between production steps - making the use of robots easier than ever. This applies equally to robot programmers, (virtual) commissioning engineers, technical sales engineers or project managers. In combination with the iiQKA.OS2 operating system, iiQWorks is your central platform for configuration, simulation and offline programming for KUKA robots and offers an easy introduction to robotics. Every step of the digital customer journey is guided by iiQWorks—from initial configuration and planning to commissioning and beyond.

iiQWorks is your partner for digital manufacturing

From planning to maintenance in one suite: iiQWorks offers full control and flexibility


Seamless workflows

  • A comprehensive platform for all phases of your robot system – from planning and commissioning to maintenance
  • Transfer of the simulation to a real controller – with just a few clicks
  • Online connection to a controller for monitoring and virtual expansion of the robot system

Easy introduction to robotics simulation

  • Free planning, creation and evaluation of your project layout
  • 98% accurate cycle time prediction

Secure planning, minimal downtime

  • Fast robot programming: collision-free paths from CAD data
  • Flexible configuration of safety parameters
  • Visualization of work area, tools and BBRA (Break Before Restricted Area) 
  • Stop position for compact cell layout
  • TCO transparency through predictive energy analysis
  • Integrated diagnostics for rapid troubleshooting

Advanced premium features

  • Optional add-ons for additional functionality
  • Connectivity: link external software to simulation
  • Modelling: create your own smart components
  • Virtual commissioning with multiple VRC instances
  • Upgrade to VISUAL COMPONENTS platform possible

With the digital twin, optimal brownfield and greenfield planning reduces costs and increases efficiency

The interplay between the new robot operating system iiQKA.OS2 and iiQWorks allows a complete digital twin of your KUKA robot system to be generated. Conduct feasibility studies, expand your existing systems or plan new systems: with the digital twin, brownfield and greenfield planning have never been so easy!

A focus on economic advantages:

  • Expansion of brownfield projects

    • Lower start-up costs, steeper start-up curve
    • Production interruptions reduced by up to 75%
    • On-site integration shortened by 66%
    • Project duration reduced by 10%
    • Earlier handover to the operator, including digital twin training 
    • Faster achievement of target OEE and production output
    • Prediction of energy consumption for for clear TOC insights
  • Greenfield planning of agile production systems

    • Commissioning costs for integration reduced by 80%
    • Earlier acceptance tests
    • Commissioning time reduced by 40%
    • Lower risk of delays
    • Less dependence on upstream and downstream processes
    • Better use of space on the production floor

Optimize your projects with the combined power of iiQWorks

iiQWorks.Cockpit: the control center for your digital transformation

Get started with the free iiQWorks.Cockpit app, which gives you access to all KUKA software products in one place. Log in with your my.KUKA account to manage your assets and licenses. Verify the robot directly with your load data or control integrated programming and simulation tools. You can also view training data and documentation, download software version updates and notifications, and make customer-specific settings and personalizations.

iiQWorks.Sim: Schneller zum Ziel mit Simulationen

With the iiQWorks.Sim simulation software, you can easily program your KUKA robots offline, without interrupting production. The software for simulation, offline programming and virtual commissioning enables rapid optimization of your processes – for maximum reliability and efficiency!

iiQWorks.OptionPackageEditor: Efficient management of option packages

iiQWorks.OptionPackageEditor is a software package for creating and managing option packages. It allows advanced users to create new user-specific option packages or to adapt existing packages so that they can also be used in iiQWorks.Sim and in the iiQKA.OS2 operating system. The KUKA.OptionPackageEditor is relevant for the Virtual Robot Controller (VRC) and Robot Controller (RC), for example.

Technical requirements