自分の現在地を選択してください:

場所

Frezen

Milling

Milling is classified as a machining process. Metals, wood and plastics can be machined with a milling tool. A KUKA milling robot can make this production process even more flexible.


Milling: the technology

Milling shapes the workpiece as desired by removing superfluous material chips by means of a geometrically defined cutting edge and rotation of the cutting tool.

Would you like a machine to handle the milling? No problem. Our milling robots can carry out the machining tasks just like machine tools – as a matter of fact, they are even more flexible and versatile. They are also easy to program thanks to KUKA’s own technology software package KUKA.CNC.

High-precision robotic milling

High-precision robotic milling is a core competence of KUKA: we process CRP and GRP components with an accuracy of approximately +/- 0.4 mm. Taking full advantage of our know-how, we develop integrated solutions together with our partners. We focus primarily on

  • the integration and upgrading of the CAD/CAM process chain,
  • the integration of a machine tool controller with a corresponding user interface, and
  • the further development of various calibration methods.

Milling: the advantages

Our experience and expertise ensure a high degree of flexibility through our milling robots and variable combinations of robots and machine tools. As a KUKA customer, you can choose between various system solutions:

  • From small parts to large components with a length of more than 25 meters,
  • from stationary use and multi-step machining
  • through to mobile robot solutions in accordance with Industrie 4.0.
Adaptable and flexible – that’s the factory of the future. Our mobile robot solutions will make your production operations ready for Industrie 4.0 too. You are welcome to call us. 

Innovative solutions for machining with robots