Select your location:

Location

KR C5 micro for iiQKA.OS2  

The robot controller delivers maximum performance, connectivity, and flexibility in the most compact space. It integrates seamlessly into existing automation environments and quickly adapts to new tasks and safety standards — smart, efficient, future-proof, and scalable.


Small robot controller for every application: AI-ready, compact and flexible

With the compact KR C5 micro - in combination with KUKA software and based on the iiQKA.OS2 operating system - a wide range of applications can be implemented quickly and effortlessly. The ultra-thin robot controller supports all current fieldbus standards for cell and line integration. It is equipped with the necessary hardware resources and flexible I/O ports. The controller is therefore capable of handling computationally intensive, AI-based technologies, such as vision applications. It also meets the specific safety requirements for robot systems in industrial environments and is ready for ISO 10218:2025, making the KR C5 micro the ideal solution for automating your production.

Future-proof control for modern robot systems

  • Smart & flexible

    • Seamless integration into OT, IT and cloud environments
    • Ethernet- und digitale IO-Schnittstellen
    • 16 digital IN/OUT IOs integrated in each case
    • AI-capable with optional NVIDIA extension
  • Compact & efficient

    • Ultra thin: 449 x 300 x 89 mm
    • Network interfaces: KSI / KONI / KLI / KEI
    • All interfaces on one side for better access
    • Reduced energy consumption
  • Future-proof & secure

    • MASCHVO-safe
    • Ready for ISO 10218:2025
    • IEC 62443-compliant
    • Cyber Resilience (HW-side)
    • SoC architecture
    • Safe Boot
  • Extendable & scalable

    • Stackable up to 3 devices
    • 12 IN / 8 OUT IO interfaces
    • Optional fieldbus hardware
    • 1–2 extra axes via EADB, 2-channel hardware (up to 12A), software-activated
    • OPSU: Optional 24V power supply

Request a quote or view more details!

Visit the my.KUKA Marketplace to check the specifications and availability. Successful registration gives you unlimited access to all product information and portal features!

You might also be interested in