You are using Internet Explorer and will not be able to use our website properly. Please change to an up-to-date browser for ideal presentation of the website.
KR DELTA
High-speed robots designed precisely for pick-and-place tasks meet the highest hygiene and safety requirements. Delta robots impress with low operating costs in packaging, handling, and assembly in a range of demanding industries such as food, pharmaceuticals and electronics.
Precise pick-and-place, lightning speed and excellent payload of up to 6 kg
So fast, so precise and so flexible: All KR DELTA robots were developed for the high-speed range. Their top speed corresponds to a cycle time of up to 0.32 seconds. Naturally, with high point repeatability and angular repeatability. They are also among the strongest delta robots on the market, being able to move and pack up to 6 kg. With their stainless steel or carbon fiber body, they are certified for areas where the highest possible hygiene is essential: whether handling raw foods, medicines or electronic components. In addition, our Delta robots score with a large working range and are suitable for automation in a wide variety of industries.
Why the KR DELTA offers first-class cost-effectiveness
Companies with the drive to automate work processes are looking for affordable and resilient robots. The compact Delta robots from KUKA are not only economical in terms of purchase price, but even more so in operation. With encapsulated gears and ball joints made of self-lubricating material, they are virtually maintenance-free. The motors of the Delta robot are attached directly to the base. Particularly convenient and economical operation is ensured by the interaction with the KR C5 micro robot controller. The flexible controller requires particularly little space, has very low energy requirements and offers maximum safety.
High performance
Minimum cycle time below 0.32 sec.
Precise pick & place applications on multiple conveyor belts
High point repeatability
High angular repeatability
Low cost operation
Low energy consumption
Pick & place tasks in the smallest space
Low maintenance
Easy cleanability
Hygienic
Hygienic Machine Version, completely made of stainless steel
H1 lubrication throughout
High protection class IP67 and IP65
Certified safety
CE Certificate
DIN ISO 14159 /use of food grade grease
Clean Room ISO 14644 class 4 for axis 4
3 - 3Load capacity [kg]
1200 - 1200Reach [mm] (arm length)
Pick-and-Place DELTA-Roboter: designed to perform
Industry-proven design
Large working range: reach of 1,200 mm, vertical working range of 350 mm
Operating temperature range from 0 °C to 45 °C
Small footprint: ∅ 350 mm
Particularly low-maintenance
No re-greasing required during service life
Gearbox with lifetime lubrication
Self-lubricating ball heads
Wide range of uses
Ideal for automating pick, pack and place applications for all types of fast moving consumer goods.
Flexible flange
The flange is suitable for easy and quick mounting of various grippers of different functions and sizes.
Seamless integration
Smooth integration in the production line thanks to optional software for object recognition, optimal conveyor tracking and coordination of robots and conveyors.
Hygiene as standard
The industrial robot in Hygienic Machine version is suitable for the primary area with raw goods, the HO version with Hygienic Oil for the secondary area, for example in the final packaging of food.
High-speed handling along the entire packaging chain
The primary area, where things have to be particularly hygienic, places special demands on robots. This involves direct contact with open food, proteins, and medications or the most sensitive electronic components. But hygiene requirements are also high in the secondary area, and food-safe NSF H1 lubricants are mandatory. This prevents contamination of food, cosmetics, or pharmaceuticals during final packaging. We have developed the right Delta robot for each area.
The most sensitive goods under control: Delta robots for the primary area
All stainless steel, perfect cleanability and rapid speed: that's what KR DELTA offers as a hygienic machine. Acid, lye and hot water leave it unaffected thanks to the corrosion-resistant stainless steel body. It brings protection class IP 67 for the entire robot and IP 69K for axis 4. The parallel-arm robot, protected against dust and moisture, can be cleaned with a high-pressure cleaner up to 100 kPA. The design of the Delta complies with the German LFGB, the US FDA and the EHEDG standards for food. Learn more about KR DELTA HM
Wanted: a robot for raw meat, cheese, sweets or sours. Found: the KR DELTA as a hygienic machine.
Rapid sorting and packing: Delta robots for the secondary area
Lightweight construction, impressive speed and at the same time extremely precise: this is how the KR DELTA impresses in the HO (Hygienic Oil) version. In addition, it scores with food-safe H1 lubricants in all axes. Thanks to its carbon fibre body and a movable A4 plate made of aluminium, the robot can accelerate extremely quickly. When used in pick-and-place tasks as well as packing and sorting, the Delta's arm achieves a cycle time of less than 0.32 seconds in the small Adept cycle.
Target: Pick, place and pack, everything as fast as lightning and with precision. On top: The KR DELTA as HO version.
DELTA Express Pack
Your complete robot package, including DELTA robot, controller, operating element and software. Preconfigured, with short delivery times of 2 to 3 weeks and free shipping.
Even more efficient together: Highspeed Delta robots and KUKA software packages
Whether you need to coordinate multiple robots, track your production or perform quality control with a powerful vision system and integrated image processing: KUKA has the software. The KR DELTA achieves maximum performance with the KR C5 micro controller and the application software for all fast-moving applications.