The most sensitive goods under control: Delta robots for the primary area
All stainless steel, perfect cleanability and rapid speed: that's what KR DELTA offers as a hygienic machine. Acid, lye and hot water leave it unaffected thanks to the corrosion-resistant stainless steel body. It brings protection class IP 67 for the entire robot and IP 69K for axis 4. The parallel-arm robot, protected against dust and moisture, can be cleaned with a high-pressure cleaner up to 100 kPA. The design of the Delta complies with the German LFGB, the US FDA and the EHEDG standards for food. Learn more about KR DELTA HM