Select your location:

Location

KUKA iiQoT – leveraging the Industrial IoT for a more transparent and efficient robot fleet

Whether for condition monitoring, asset management or predictive maintenance – with KUKA iiQoT you increase the uptime of your robots. The tool serves as a self-help tool, giving you easy-to-access information about your robot fleet and helping with quick troubleshooting. Beyond this, iiQoT offers a link to our Customer Service, so that you can always get help from our experts when you need it.


Maximum support for your shop floor activities

The Industrial IoT software from KUKA minimizes machine downtime and maximizes the uptime. This is achieved through the optimal integration of various modules, such as asset management, condition monitoring or predictive maintenance, into the system of the IIoT.

  • Accurate fault analysis and efficient troubleshooting

    Faster detection of faults and provision of data for analysis.
  • Cross-fleet maintenance planning

    More efficient planning of maintenance for a complete robot fleet.
  • Minimization of unplanned downtimes

    Conversion of unplanned downtimes into planned ones through predictive maintenance.
  • Easy connection to KUKA Customer Service

    Quick troubleshooting: Send a robot diagnostic file with 3 clicks.

Safe and transparent – IIoT in your production shops

The KUKA iiQoT condition monitoring system features a modular software architecture. The IIoT platform contains individual modules for condition monitoring, including predictive maintenance, which can be customized at any time according to customer requirements. Upon establishing a secure connection via an edge gateway, the robot fleet data is located in the KUKA cloud and can be viewed by you and only you from anywhere. 

  • Notifications & Alarms

    Set your own rules for messages for events and limit violations, messages and variables. Condition Monitoring thus provides the user with automated records in order to detect sources of faults in critical process steps and to minimize long-term time losses in production through improvements. 

  • Secure connection between the robot fleet and industrial IoT

    The connection between the edge gateway and the KUKA cloud is well protected:

    • Communication only via secure standards (SSO, SSL, SSH, TPM)
    • End-to-end data transfer – no data node issue to be overcome
    • Communication only via secure standard IANA ports (MQTTS: 8883, OPC UA: 4840, HTTPS: 443)
  • Security of edge gateway

    An edge gateway is used as a gateway between the robots in the production shop and the connection to the cloud. Security at this junction is important and provided by several factors:

    • Gateway has a firewall mechanism
    • Additionally installed customer IT firewall
    • One-sided connection from the gateway to the cloud = no external connection requests accepted 
  • Physical connection to robot

    A connection to the KUKA Line Interface (KLI) or, alternatively, to the KUKA Optional Network Interface (KONI) is required for data transmission. KONI has the advantage that it also enables a clear separation of the network and solves the problem of multiple assignment for IP addresses. 

    All KUKA robots with a KSS 8.3 operating system (or higher) are immediately iiQoT-ready. 

  • Changelog

    Record of changes to the robot system and robot programs over a defined period of time. These data can be used to trace the last influences on the system in the event of a malfunction. As a result, it accelerates root cause analysis in the event of a robot standstill in production.

  • Fault Diagnosis

    Transfer of KUKA diagnostic files directly from iiQoT to KUKA with just 3 clicks. Users benefit from the efficiency savings in their working time by dispensing with the physical procurement of the file (from the office to the robot controller) and eliminating the need for familiarization/explanation for new employees.

  • Backup Manager

    Manually save the data of the current work project in the cloud.
  • Efficiency Monitoring

    Visualization of the robot program sequence in terms of cycle time and energy consumption: this makes it possible to detect cycle time bottlenecks as well as to assess energy consumption or the effects of program changes.

Basic and Advanced: two IIoT versions for greater productivity and efficiency

With the KUKA iiQoT.Basic version, you can leverage of the advantages of the IoT solution for robot monitoring: Any number of robots, no time limit. Using my.KUKA, you can independently connect the entire robot fleet to the IIoT cloud – without implementing further sensors or components. Additional costs, for example for licenses, are no longer incurred. 

With the fee-based KUKA iiQoT.Advanced premium version, we offer you additional applications beyond the core functions that enable you to plan maintenance and servicing work even more precisely, to avoid downtime, to optimize production cycles and to measure energy consumption.

KUKA iiQoT.Advanced will be fully available in Fall 2023. Under certain conditions, customers can test different modules in advance. Contact us to find out more.

Start KUKA iiQoT.Basic now

Install iiQoT.Basic now and use the free core functions to efficiently manage your robot fleet in IIoT. No further charges apply.

Example: Savings potential in the area of fault analysis

Do you want to find out what impact condition monitoring with the IIoT could have on your production? Test the efficient fault analysis with the savings calculator. To do this, enter the average values of the machines in your robot-based production. Take the real production environment in which KUKA iiQoT is to be used as a basis. 

Savings calculator, KUKA iiQoT sub-area, fault analysis
Detection of a fault:
25 Minutes
5
100
Transfer of the diagnostic file to KUKA:
20 Minutes
10
30
Determining the cause of the fault on the robot:
10 Minutes
10
30
Shortest buffer time in the production process:
10 Minutes
10
30
Unplanned robot downtimes per year:
Production downtime costs per hour:

Result

The result is based on the possible reduction of unplanned robot downtimes by using the fault analysis of KUKA iiQoT. Input limits and averages are based on experience in the manufacturing industry. All savings are calculated using the content of the free KUKA iiQoT product range. All results consider a complete robot fleet (not per robot).
0 Minutes per year
Time savings for employees
No savings during production failures in this fault analysis calculation example in the case of unplanned robot downtimes. See below for more independent benefits.
0 Minutes per year
Time savings for production failures
No savings during production failures in this fault analysis calculation example in the case of unplanned robot downtimes. See below for more independent benefits.
0 € per year
Cost savings for production failures
No savings during production failures in this fault analysis calculation example in the case of unplanned robot downtimes. See below for more independent benefits.

Note:

  • More time savings – Further time savings for employees in all fault analyses on a KUKA robot.

  • Shorter buffer times – Existing production downtime savings as soon as specified buffer time is not met. 

 

Further advantages:

  • Help for self-help – Better understanding of the KUKA robot and the process sequence through the transparency of iiQoT.

  • Easy connection to KUKA Customer Service – Transfer robot diagnostic files to KUKA in three clicks.

  • Quick understanding – Quick explanation through an intuitive user interface and setting options.

 

IMPORTANT: The KUKA iiQoT savings calculator serves as a rough guideline for the impact of robot-based automation. All calculations are based on figures from the experience of current customers. So all information is without warranty. Exact savings must be measured and calculated in detail with the customers.

Strengthening of the cloud-based IIoT solution


We guarantee your security by:

  • End-to-end connection between the customer gateway and customer tenant
  • Use of the latest security certificates from Microsoft Azure
  • Whitelisting of your existing firewall or the use of an additional VPN tunnel

Benefit from:

  • Monitoring of an unlimited number of KUKA robots
  • No costs from KUKA (if the virtual edge gateway is selected)
  • Bundling of all your globally active KUKA robots on one platform

System requirements for the IIoT application

To connect your robots to iiQoT.Basic or iiQoT.Advanced, you need a my.KUKA account and must meet the following requirements:

  • Robot requirements

    Technical equipment of the robots

    • KSS 8.3 operating system (or higher)
    • Free pre-installed KUKA.DeviceConnector technology package (2.1.10 or higher)
  • Customer IT infrastructure

    Network connection

    • Internet access
    • KLI (KUKA Line Interface) or KONI (KUKA Optional Network Interface) access
  • KUKA iiQoT Tenant

    Customer tenant

    • Customer’s own tenant
    • Customer has administrative rights
    • KUKA bears all cloud hosting costs for the customer
  • Cloud gateway

    Two cloud gateway options

    • Install the virtual gateway
    • Get “KUKA Connectivity Box type A V2” and “iiQoT license” and install physical gateway

Digitalization and technologies for the future