New KUKA robotic technology guarantees the highest hygiene standards
The food, pharmaceutical and cosmetics industries impose special requirements on robotics. The new KUKA “Hygienic Oil” (HO) portfolio and “Hygienic Machine” (HM) variants are designed to avoid potential contamination and comply with the highest hygiene requirements.
13 January 2022
FDA-compliant NSF H1 lubricants in all axes
The wide range of Hygienic Oil (HO) robots suits many applications in the secondary sector.
KUKA’s new HO portfolio has been available since the beginning of 2021. “The HO industrial robots meet the hygiene requirements of Machinery Directive 2006/42/EC and DIN ISO 14159,” explained KUKA Portfolio Manager Dieter Rothenfußer. “They are equipped with certified NSF H1 lubricants in all axes, including the energy supply systems. Maintenance intervals are identical to those of our standard robots.”
The modern lighter gray design of this robotics portfolio makes it particularly easy to detect contamination on the machine. With these measures, KUKA meets the increased safety standards in the secondary sector – and is the only worldwide supplier with this broad portfolio. Hygienic Oil (HO) robots also offer application potential beyond food-industry processing and packaging, for processing of solid or dry products such as chocolate or baked goods.

Discover our diverse portfolio of Hygienic Oil (HO) robots
KR AGILUS HO (Payload: 6 - 10 kg. Reach: 900 - 1,100 mm)
KR CYBERTECH nano HO (Payload: 10 kg. Reach: 1,440 mm)
KR CYBERTECH HO (Payload: 20 kg. Reach: 1,810 mm)
KR IONTEC HO (Payload: 50 kg, Reach: 2,100 - 2,500 mm)
KR QUANTEC HO (Payload: 120 - 240 kg. Reach: 2,700 - 3,100 mm)
KR QUANTEC PA HO (Payload: 140 - 240 kg. Reach: 3,200 mm)

Easy-to-clean hygienic design
HM machines effortlessly meet all hygiene standards of the primary sector
Find the ideal HM robot for your application
KR AGILUS HM (Payload: 6 - 10 kg. Reach: 900 mm)
The packaging of food now accounts for over 40 percent of production costs. Particularly when it comes to the stringent hygiene regulations, customers can achieve a new, economically sensible level of automation – for example, with the KR AGILUS small robot in the “Hygienic Machine” variant. Its hygienic design allows it to be used in the raw processing of food and medicines. The design and material of this variant are absolutely hygienic; it conforms to the EHEDG requirements, including FDA-compliant components.

KR DELTA HM (Payload: 3 kg, Reach: 1,200 mm)

We want to continue expanding the KR DELTA offering for rapid pick and place tasks, especially in the packaging sector. This also applies to corresponding variants of our KR SCARA robots.