Select your location:

Country

KR CYBERTECH nano

Top performance with a high power density: The specialized process robots of the KR CYBERTECH nano product family are perfectly tailored to handle small components. Benefit from maximum diversity for greater economical flexibility with minimum investment and energy costs.


Flexible, cost-effective robots for applications such as handling, welding, palletizing or adhesive bonding

The industrial robots of the KR CYBERTECH nano family are optimized for handling small components in virtually unlimited applications. The very fine payload intervals of 6, 8 and 10 kilograms and the perfectly coordinated robot types mean that you can select precisely the robot you actually need – for maximum efficiency and cost-effectiveness.

  • ESD protection

    The robot is protected against uncontrolled electrostatic charging or discharging (ESD) and is thus suitable for the handling of sensitive electronic components. 
  • Software add-ons

    With digital Motion Modes, you can simply adapt the performance of the robot via the robot controller – e.g. for optimized precision or speed.
  • Suitable for use in humid or harsh environments

    The main axes are protected to IP 65 against dust and water, the wrist axes even to IP 67.
  • Suitable for compact cells

    With a streamlined design, the robots ensure ideal utilization of the space in compact robotic cells.

0 - 10 Load capacity [kg]

0 - 1840 Reach [mm] (arm length)

Advantages


Utmost precision

The industrial robots of the KR CYBERTECH nano family offer a repeatability of 0.04 millimeters. They therefore take full advantage of their strengths even at high speed.

Streamlined and compact

Maximum performance with minimal disruptive contours: the new robots are extremely compact, light and streamlined – for a wide range of applications in industrial manufacturing.

Maximum freedom

The robots open up previously inaccessible workspaces: they can cover long distances, with an extremely large workspace to the rear and a long downward reach.

Maximum flexibility

Install the KR CYBERTECH nano industrial robots on the floor, wall or ceiling, or at any other angle – for a wide range of different requirement profiles in any desired installation position.

Most streamlined in-line wrist

With an interference radius of just 67 millimeters, the KR CYBERTECH nano handling robots have the smallest in-line wrist in their class – worldwide. It enables work to be carried out in positions that are inaccessible for other robots.

Maximum flexibility

Simply integrate external axes via the robot controller and benefit from the innovative K-PIPE-ES energy supply concept.

Overview of the KR CYBERTECH nano product family

The industrial robots of the KR CYBERTECH nano series are extremely compact and precise.

Request a quote or get more technical details for KR CYBERTECH nano

Request Quote Visit my.KUKA Marketplace

KR CYBERTECH nano (6 axes) - technical data

Robots
Total load
Maximum reach
Version environment
Downloads
KR 12 R1450-2 E
Total load
0 kg
Maximum reach
0 mm
Version environment
Standard
Downloads
  • Total load 0 kg
  • Maximum reach 0 mm
  • Construction type Standard
  • Version environment Standard
KR 6 R1840-2
Total load
6 kg
Maximum reach
1840 mm
Version environment
Standard
Downloads
  • Total load 6 kg
  • Maximum reach 1840 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 8 R1620
Total load
8 kg
Maximum reach
1620 mm
Version environment
Standard
Downloads
  • Total load 8 kg
  • Maximum reach 1620 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 8 R1640-2
Total load
8 kg
Maximum reach
1640 mm
Version environment
Standard
Downloads
  • Total load 8 kg
  • Maximum reach 1640 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 10 R1420
Total load
10 kg
Maximum reach
1420 mm
Version environment
Standard
Downloads
  • Total load 10 kg
  • Maximum reach 1420 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 10 R1440-2
Total load
10 kg
Maximum reach
1440 mm
Version environment
Standard
Downloads
  • Total load 10 kg
  • Maximum reach 1440 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 10 R1440-2 HO
Total load
10 kg
Maximum reach
1440 mm
Version environment
Food
Downloads
  • Total load 10 kg
  • Maximum reach 1440 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Angle, Ceiling, Floor, Wall
%x of %y robots visible