KUKA.CNC functions
- CNC-based robot programming
- Tool radius compensation on the controller
- Improved robot path performance
- Offline programming options via CAD/CAM systems
Bạn đang sử dụng phiên bản trình duyệt cũ của Internet Explorer.
Vui lòng cập nhật trình duyệt của bạn để hiển thị tối ưu
Maximum robot performance: thanks to our KUKA.CNC system software, the CNC and the robot are linked to each other directly and can thus be operated like a conventional CNC controller.
With KUKA.CNC, an NC controller kernel has been completely integrated on a KR C4 for the first time, making it possible to run NC programs directly on the KUKA KR C4 controller. NC programs, programmed offline using a CAD/CAM system, can be processed without prior conversion to KRL (KUKA Robot Language) and executed with the robot.
In addition to the CNC kernel, KUKA.CNC offers a dedicated CNC-specific user interface. The CNC user interface CNC-HMI (CNC operator control) is thus available on the smartPAD alongside the KRL user interface smartHMI (KRL operator control).
The KUKA.CNC user interface incorporates typical operator control elements of a CNC controller, enabling machine operators with experience of CNC machine tools to start operating the CNC robot quickly and easily. The CNC control now makes it possible to process even large programs consisting of a large number of program blocks.
Programs with up to one million path points have been successfully processed. The short distances between the individual CNC path points, together with advance path planning with a range of 150 path points, result in substantial improvements in the path accuracy and continuous-path performance of a KUKA.CNC robot.