Select your location:

Location

Reliable all-rounders: KUKA expands its portfolio with mobile robots KMR iisy and KMP 1500P

KUKA is expanding the range in the field of autonomous mobile robots (AMR) by introducing the KMR iisy mobile cobot and the KMP 1500P mobile platform.

17 July 2023


Both KMR iisy as a fully integrated combination of cobot and transport platform, and KMP 1500P as an innovative mobile platform combine flexibility and reliability in demanding environments. They are optimally equipped for production halls and warehouses, thus making them ideal partners for Industry 4.0.

Smart partner in manufacturing and logistics – the KMR iisy

 The mobile cobot KMR iisy moves quickly and safely through the workspace, making it flexible to use at various workstations in assembly, intralogistics and as a robot service system. It consists of the LBR iisy, optionally with a load capacity of 11 or 15 kilograms, and a mobile platform that can carry an additional load of up to 200 kilograms. Its low-particle and low-emission properties and ESD certification allow the KMR iisy to be used in cleanrooms without hesitation. Its smart control is also impressive: Both the cobot and the platform are controlled via the same smartPAD pro. A second operating device is therefore not necessary.

Employee teaches the cobot of the KMR iisy
The mobile Cobot KMR iisy consists of the LBR iisy, optionally with a load capacity of 11 or 15 kg, and a mobile platform.

Maximum efficiency in production halls – the KMP 1500P

When it comes to optimizing intralogistic processes, the KMP 1500P mobile platform is a groundbreaking automation solution. It can transport up to one and a half tons of a wide range of materials and workpieces, with an impressive stroke of 60 millimeters and precise positioning accuracy. It is an indispensable partner for picking goods, supplying materials to lines and cells, and transporting workpieces in process linking.
The KMP 1500P can transport up to one and a half tons of a wide range of materials and workpieces.

KUKA's new generation of autonomous mobile robots

KUKA's new AMR generation meets the highest demands in the age of Logistics 4.0: it is intelligent, flexible, safe and easy to handle. The installation of 3D cameras, the safety laser scanners or the IP class 54 reliably protect the robot, its loads and working environment. Thanks to their differential drive and flexibility, the mobile robots find their way in all dynamic and complex environments and adapt routes autonomously and efficiently. Thanks to the inductive, intelligent 24/7 charging management, the robots can be charged at a charging station as well as during the work process. If maintenance work is required, it can be carried out quickly and easily thanks to the large access hatches on the KMR iisy and the easily replaceable control and switching electronics of the KMP 1500P. The new, intelligent KUKA.AMR Fleet fleet manager greatly simplifies integration, thus enabling a cost-efficient and safe solution.
Easy control of the mobile robots makes it possible to improve processes in (intra-)logistics and thus reduce time and costs. This benefits not only large corporations but also small and medium-sized enterprises, for which KUKA paves the way to a competitive future.

Competitive future thanks to KMR iisy and KMP 1500P

 

Easy control of the mobile robots makes it possible to improve processes in (intra-)logistics and thus reduce time and costs. This benefits not only large corporations but also small and medium-sized enterprises, for which KUKA paves the way to a competitive future.

Further information about the mobile cobot KMR iisy

Get to know the specifications and applications of the KMR iisy.