Select your location:

Country

Dynamic, cost-effective and reliable: the new KR FORTEC

The KR FORTEC industrial robot delivers great versatility in a small footprint. With high dynamic performance, it achieves short cycle times – and its compact shape makes it ideal for tasks such as handling and spot welding. The speedy KR FORTEC tackles all this with low energy consumption.

15 January 2024


The new KR FORTEC is now available – including with an extended arm that handles loads of 240 kg across a reach of 3700 mm. Technically, this heavy-duty robot fits between the KR QUANTEC and KR FORTEC ultra. Cross-model modularization ensures a high transmissibility of robot series components.

“We developed the KR FORTEC to achieve a lower Total Cost of Ownership (TCO) and to launch a resource-saving product on the market. The KR FORTEC is up to 700 kg lighter than its predecessor,” explained Maximilian Pettkuhn, Portfolio Manager at KUKA. For customers, modularization means lower costs for spare part storage.

Service-proven KUKA quality

 The KR FORTEC exemplifies reliability, with a long, trouble-free operating time and low maintenance requirements. Optimized accessibility makes maintenance work effortless and quick. The two in-line wrists adopted from the KR QUANTEC and KR FORTEC ultra models are waterproof and dustproof as standard equipment. Beyond that, the KR FORTEC can operate between 0° C-55° C. Several foundry variants are available for harsh and dirty environments.

Maintenance work is quick and easy on the reliable KR FORTEC.

Greater reach via the linear axis

The working envelope of the KR FORTEC can be expanded with the KL 4000 linear unit – which is modularly adaptable between 1.5 m and 30 m. A further advantage: the KR QUANTEC also fits on the KL 4000. For cooperation with the KR FORTEC ultra on the same linear unit, the KL 5000 is simply selected. This allows customers to continue to adapt and combine products easily to meet individual requirements.

The working envelope of the KR FORTEC expands by up to 30 m with the KL 4000 linear unit.

KR FORTEC: The versatile industrial robot for your production automation

Discover all the advantages of this heavy-duty robot here.