เลือกตำแหน่งที่ตั้งของคุณ:

ประเทศ

กรุณาเลือกภาษา:

KUKA at EuroBLECH 2018

From 23 to 26 October at EuroBLECH in Hanover, KUKA is presenting automation solutions for the sheet-metal working industry: from ready2_use solutions for press linking and arc welding to the immediately deployable flexibleCELL compact Laser laser welding cell.


Visit us in Hall 13, Booth C174.

Rising payroll costs, labor shortages and increased product variety are driving the use of new automation solutions in the sheet-metal working industry, as in other sectors. In Hanover, KUKA is presenting a broad spectrum of offerings for this industry: from individual robots through to preconfigured ready2_presslink packages and on to the flexibleCELL compact Laser, the standardized welding cell for laser application

Quick and flexible ready2_use solutions for press linking

KUKA ready2_use solutions are versatile, preconfigured and coordinated application packages that are tested prior to delivery and ready for immediate use. Make use of the new KUKA ready2_presslink_transpressor  and  KUKA ready2_presslink_cobra solutions to reduce the effort required for integrating robot-based solutions for press automation and thus to improve your performance. Both packages can be integrated into your system concepts in a straightforward manner and in a very short time.

The easy way to implement robotic linking of press lines

KUKA ready2_presslink_transpressor application package is centered on the new  Transpressor arm with a servo-controlled rotational axis on the gripper flange. This functions as a seventh robot axis that is located directly above the workpiece and enables fast and stable transfer of the parts. With its effective length of 1.75 meters, the Transpressor arm can cover distances of up to 8.50 meters between presses with a payload capacity of 80 kg without the robot being mounted on an additional linear axis.
The even faster and more dynamic  KUKA ready2_presslink_cobra high-end solution was jointly developed with gripper specialist BILSING Automation. Both single and double parts with a payload of up to 100 kilograms can be transported with this special kinematic system.  Press gaps of five to 8.50 meters can thus be covered in either a floor or ceiling-mounted position. This product is particularly interesting for automotive suppliers since it enables highly flexible production. 

Press-to-press robots available together with KUKA.PressTech technology package

Together with the individual KUKA ready2_presslink solution, you receive the upgraded KUKA.PressTech technology package. The software is responsible for optimally synchronizing robot and press motions across the entire line. This minimizes wear reduces service costs and increases availability. The wizard-based software supports programmers during start-up and programming by providing step-by-step guidance through the individual menu items.

KUKA flexibleCELL compact Laser modular laser cell: pre-assembled and immediately ready to use

From laser welding, laser cutting and on to laser cladding: with the standardized robot cell for laser application KUKA flexibleCELL compact laser, various processes can be implemented. The compact pre-assembled cell for laser welding and laser cutting consists of a KUKA robot, KUKA positioner, laser processing head, laser-proof safety enclosure and state-of-the-art cell controller for all central functions.
The cells can be equipped with a wide range of positioning units and thus offer maximum flexibility.

KUKA ready2_arc: preconfigured automation package for arc welding

Automate your processes for arc welding : quick and easy to do using the KUKA ready2_arc application packages. A perfectly coordinated solution, consisting of KUKA welding robots, the right components for your power sources and KUKA positioners, ensures rapid start-up. Experience the  KR CYBERTECH ARC nano with the new KUKA KP2-HV500 positioner in live action at the trade fair.
Flexible package for automated arc welding that is compatible with all common power sources

KUKA ready2_rivet: Quick and flexible rivet setting

In cooperation with Böllhoff Verbindungstechnik GmbH, KUKA is developing a preconfigured automation package for all self-pierce riveting tasks. Beyond maximum efficiency and top quality, customers benefit from the low effort required to integrate the self-pierce riveting application as well as from the application’s versatility. The pairing of the KUKA robot and controller with the mechanical joining technology of our partner Böllhoff, delivers an automated, flexible and turnkey solution for self-pierce riveting applications in the body-in-white (BiW) sector. Experience the KUKA ready2_rivet automation package at Böllhoff Verbindungstechnik GmbH at Euroblech in Hall 13, Booth E142. We are happy to advise you together with our partner.

KUKA ready2_rivet: Self-pierce riveting with maximum efficiency and utmost quality