Válassza ki a helyét:

Helyszín

Surgical robots and robot-assisted surgery

Maximum precision and safety: With the sensitive lightweight robot LBR Med, KUKA Medical Robotics is revolutionizing robotic-assisted surgery. As components of surgical assistance systems, robots are essential to the success of this medical technology.


The benefits of robotic surgery

  • Offline path-planning

    Offline path-planning allows surgeons to calculate the waypoints of a collision-free surgical path prior to surgery.
  • Precise manual guidance

    Precise manual guidance provided by KUKA robotics technology facilitates accurate needle positioning during biopsies, for example.
  • Real-time control

    Real-time communication with the cobot controller allows close monitoring of robotic-assisted surgery using tracking systems.
  • High-precision calibration

    The high repeatability of ±0.1 mm or ±0.15 mm makes the cobot a precise surgical assistant for the surgical team.

KUKA Medical Robotics for Robotic Surgery: Innovative applications

HURWA – Robot-Assisted Knee Endoprosthesis
In clinical applications, the robotic arm uses its own control algorithm to automatically position the saw blade at the point of bone resection, which is highly efficient and can result in reduced hospital stays and blood loss.
LBR Med Robotic Platform: Robot-Assisted Surgery at LCT Hospital
The integrated LBR Med allows experienced surgeons to perform highly precise robotic surgery. Cameras assist, resulting in safer open surgery and potentially less blood loss.
This state-of-the-art robotic surgery solution integrates automated digital image analysis algorithms and artificial intelligence to unite orthopedics, 3D printing and robotics. This enables customized implantation and personalized surgeon assistance.
Robin 3D AD 2401 – The Ideal Surgical Assistant Robot
ROBIN is the ideal surgical assistant, ensuring that resections and procedures are performed as planned with minimal trauma.
Neurosurgical system that integrates KUKA Medical Robotics's LBR Med and assists surgeons and patients.

KUKA Medical Robotics team

Medical robotics expertise combined with exclusive support

Are you looking for top quality, comprehensive solutions and application flexibility for your customers? We also want you to have a single point of contact who is available around the clock to support you with your medical robotic device. We can help you integrate robotics into your medical systems and bring them to market.

Safe invasive surgery with LBR Med

The sensitive LBR Med is the world's first robot to be certified for integration into a medical product under the IECEE – CB-Scheme. Medical device manufacturers can develop surgical systems and medical instruments based on the LBR Med much faster, which accelerates the medical device approval process - a significant competitive advantage in the medical device sector that will benefit hospitals.

With the LBR Med, KUKA offers a precise, multifunctional and, above all, safe instrument for the operating room. It is suitable for a wide range of surgical applications. The precise manual guidance, optimized stiffness and real-time control offer significant advantages in minimally invasive procedures, such as small incision orthopedics or laser surgery.

The comprehensive operating system of the LBR Med – KUKA Sunrise.OS Med – offers a wide range of functions for the configuration and programming of robotic surgical applications that support the surgeon in his work. Optional packages for customer-specific requirements are available at any time. Interfaces ensure that the system controller can be seamlessly connected to existing customer systems.

LBR Med

Learn more about the sensitive 7-axis medical cobot

Other Medical Robotics Applications Areas