Advantages of the KP1-HC single-axis positioner:
- Broad portfolio:
Thanks to the wide range of tool radii, loading heights and payload capacities that are available, you can enjoy the greatest possible flexibility when designing your system.
- Integrated hollow shaft:
The hollow shaft integrated into the counterbearing can be used to route the energy and fluid supply lines in a highly space-efficient and convenient manner.
- Infinite rotation:
Thanks to its infinitely rotating design, the KP1-HC is optimally positioned and can be used without limitation in any axis orientation.
- Low space requirements:
Thanks to its compact design, the KP1-HC single-axis positioner can be easily integrated anywhere. Enjoy greater creative freedom in the planning process.
- Flexible alignment:
The length compensation of 5 mm integrated into the counterbearing enables compensation of tool carrier tolerances.
- Insulated face plate: The face plates are electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
- High welding power:
Weld with up to 1000 A with a duty cycle of 100%.
Data and variants of the KP1-HC positioner:
|
KP1-HC500-2 |
KP1-HC750-2 |
KP1-HC1000-2 |
KP1-HC1500-2 |
KP1-HC2000 |
KP1-HC4000 |
Rated payload |
500 kg |
750 kg |
1.000 kg |
1.500 kg |
2.000 kg |
4.000 kg |
Tool radius
|
800 mm
1000 mm
1200 mm
|
800 mm
1000 mm
1200 mm
|
800 mm
1000 mm
1200 mm
|
800 mm
1000 mm
1200 mm
|
970 mm
1.220 mm
1.470 mm
|
970 mm
1.220 mm
1.470 mm
|
Insert height |
840 mm
1040 mm
1240 mm |
840 mm
1040 mm
1240 mm |
840 mm
1040 mm
1240 mm |
840 mm
1040 mm
1240 mm |
1000 mm
1250 mm
1500 mm |
1000 mm
1250 mm
1500 mm
|
Pose repeatability |
0,009°
|
0,009°
|
0,009°
|
0,009°
|
<±0,08 mm
|
<±0,08 mm
|
Turning range with energy supply system |
+/-190° |
+/-190° |
+/-190° |
+/-190° |
+/-185° |
+/-185° |
Turning range without energy supply system |
infinite |
infinite |
infinite |
infinite |
infinite |
infinite |
Turning time (180°/360°) |
2,5 s / 4,2 s |
2,6 s / 4,3 s |
2,3 s / 3,9 s |
2,5 s / 4,1 s |
3,3 s / 5,8 s |
3,8 s / 6,8 s |
Optional: rated welding current
(100% duty cycle), infinitely rotating
|
500 A / 1.000 A
|
500 A / 1.000 A
|
500 A / 1.000 A
|
500 A / 1.000 A
|
500 A / 1.000 A
|
500 A / 1.000 A
|
Optional: rated welding current
(60% duty cycle), infinitely rotating
|
590 A / 1.180 A
|
590 A / 1.180 A
|
590 A / 1.180 A
|
590 A / 1.180 A
|
590 A / 1.180 A
|
590 A / 1.180 A
|