Select your location:

Country

KP1-H single-axis positioner

The KP1-H single-axis positioner with horizontal rotational axis is used for high-precision workpiece positioning. It is available with a payload capacity of 500, 750, 1,000, 1,500, 5,000, 6,300 or 12,000 kilograms. Tool radii of 800 to 1,200 millimeters offer maximum possible flexibility in system design.


Advantages of the KP1-H single-axis positioner:

  • Broad portfolio:
    Thanks to the wide range of tool radii, loading heights and payload capacities that are available, you can enjoy the greatest possible flexibility when designing your system.
  • High precision:
    The KP1-H single-axis positioner with horizontal rotational axis guarantees that workpieces are positioned with the utmost precision.
  • Infinite rotation:
    Thanks to its infinitely rotating design, the KP1-H single-axis positioner is optimally positioned and can be used without limitation in any axis orientation.
  • Streamlined silhouette:
    Top performance can be delivered even in the tightest of spaces. For this purpose, the KP1-H single-axis positioner has a particularly space-saving design.
  • Integrated hollow shaft:
    In the KP1-H HW variant, the positioner has an integrated hollow shaft which allows energy and fluids to be supplied in a particularly space-efficient manner.
  • Insulated face plate: The face plates are electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
  • High welding power:
    Weld with up to 500 A with a duty cycle of 100%.

Data and variants of the KP1-H positioner:

  KP1-H500-2      KP1-H750-2 KP1-H1000-2 KP1-H1500-2 KP1-H1100 HW KP1-H2600 HW KP1-H5000 HW KP1-H6300 HW KP1-H12000 HW
Rated payload 500 kg 750 kg 1.000 kg 1.500 kg 1.100 kg 2.600 kg 5.000 kg   6.300 kg 12.000 kg
Tool radius
800 mm
1000 mm
1200 mm
800 mm
1000 mm
1200 mm
800 mm
1000 mm
1200 mm
800 mm
1000 mm
1200 mm
900 mm
1000 mm
1100 mm
1200 mm
900 mm
1000 mm
1100 mm
1200 mm
1.100 mm 1.100 mm 1.100 mm
Loading height
840 mm
1040 mm
1240 mm
840 mm
1040 mm
1240 mm
840 mm
1040 mm
1240 mm
840 mm
1040 mm
1240 mm
930 mm
1030 mm
1130 mm
1230 mm
930 mm
1030 mm
1130 mm
1230 mm
1.200 mm 1.200 mm 1.200 mm
Pose repeatability 0,009° 0,009° 0,009° 0,009° ± 0,1 mm 
r = 400 mm
± 0,15 mm 
r = 600 mm
±0,3 mm
r = 700 mm
±0,3 mm
r = 800 mm
±0,35 mm
r = 800 mm
Turning range with energy supply system +/–190° +/–190° +/–190° +/–190° +/–185°
+/–185°
+/–185° +/–185° +/–185°
Turning range without energy supply system Infinite Infinite Infinite Infinite +/–185° +/–185°
+/–185° +/–185° +/–185°
Turning time (180°/360°) 2,5 s / 4,2 s 2,6 s / 4,3 s 2,3 s / 3,9 s 2,5 s / 4,1 s 90 °/s 50 °/s
17 °/s 15 °/s 8 °/s
Optional: rated welding current
(100% duty cycle), infinitely rotating
500 A 500 A 500 A 500 A 500 A
500 A
500 A 500 A 500 A
Optional: rated welding current
(60% duty cycle), infinitely rotating
590 A 590 A 590 A 590 A 590 A
590 A
590 A 590 A 590 A