Select your location:

Location

KUKA Robot Fortec for Handling and Welding

KR FORTEC

The KR FORTEC is our all-rounder among the heavy-duty robots. It is energy-efficient and dynamic for handling applications in the heavy payload range up to 500 kg. Thanks to its use of our well-known industrial robot concepts, it requires little maintenance when in operation. This gives the robot a high reliability factor in your production.


Big on handling, cost-efficient in operation

The new KR FORTEC can be expanded flexibly, is economical in its energy consumption and requires little maintenance. With its payload capacity, the robot fits seamlessly in between the KR QUANTEC and the KR FORTEC Ultra – thus rounding out KUKA’s portfolio. It is predestined for use in the automotive industry and the general industry sector. Thanks to the KR FORTEC, you can standardize your production processes at a high quality level through the use of automated handling. The low total cost of ownership (TCO) of the robot also contributes to the cost-effectiveness of your production processes. 

All-rounders for the industrial sector:
The KR FORTEC lifts heavy loads and assembles precisely

  • Compact and powerful

    • High performance in a small space
    • Swift performance with lower energy consumption 
    • Shorter cycle times thanks to higher dynamic response
    • Compact form: ideal for tasks like handling and spot welding
  • Modular design

    • Identical spare parts for three robot families: KR FORTEC, KR QUANTEC, KR FORTEC ultra
    • Flexibility in planning new tasks and production processes
    • Cost reduction for storage and various robot configurations
  • Low TCO

    • Low energy consumption
    • Reliable continuous operation thanks to high MTBF
    • Proven service concepts, known from the KR QUANTEC and KR FORTEC ultra
  • Minimal maintenance

    • Little time spent on testing: No TÜV inspection of the counterbalancing system required
    • Maintenance work can be carried out effortlessly and quickly thanks to optimized accessibility

Strong, precise and reliable for heavy-duty applications.

Heavy-duty industrial robot up to 500 kg is ideal for tasks such as handling and spot welding.

240 - 500 Load capacity [kg]

2800 - 3750 Reach [mm] (arm length)

Proven quality


Installation-friendly cable routing

The hollow shaft ensures simple and safe integration of the customer-specific energy supply system. If repair work is required on this component, it can be carried out at a height that is comfortable and installation-friendly. 

Use in different environments

As a foundry variant, the KR FORTEC can be used for heavy-duty tasks in harsh environments.

Extended temperature range

Robots sometimes have to work at very low temperatures. The KR FORTEC can be operated between 0 to 55 degrees Celsius.

Leak-tightness

As already known from the KR QUANTEC and KR FORTEC Ultra, the wrist on the KR FORTEC is also waterproof and dustproof as standard.

Greater reach: the KR FORTEC with linear axis 

Would you like your KR FORTEC to work within a larger radius? No problem. The KL 4000 linear unit extends the working range of the robot. The reach can be modularly adjusted from 1.5 m to 30 m to meet customer requirements. A further advantage for your production: The KR QUANTEC also fits on the KL 4000. If you require the KR FORTEC and KR FORTEC Ultra on a shared linear unit, select the KL 5000.

KL 5000 linear unit  heavy payloads

KR FORTEC (6 axes) - technical data

12 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 240 R3400-2
Total load
240 kg
Maximum reach
3400 mm
Version environment
Standard
Data sheet
  • Total load 240 kg
  • Maximum reach 3400 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 240 R3700-2
Total load
240 kg
Maximum reach
3750 mm
Version environment
Standard
Data sheet
  • Total load 240 kg
  • Maximum reach 3750 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 280 R3100-2
Total load
280 kg
Maximum reach
3100 mm
Version environment
Standard
Data sheet
  • Total load 280 kg
  • Maximum reach 3100 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 340 R3400-2
Total load
340 kg
Maximum reach
3400 mm
Version environment
Standard
Data sheet
  • Total load 340 kg
  • Maximum reach 3400 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 340 R3400-2 F
Total load
340 kg
Maximum reach
3400 mm
Version environment
Foundry
Data sheet
  • Total load 340 kg
  • Maximum reach 3400 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Floor
KR 360 R2800-2
Total load
360 kg
Maximum reach
2800 mm
Version environment
Standard
Data sheet
  • Total load 360 kg
  • Maximum reach 2800 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 420 R3100-2
Total load
420 kg
Maximum reach
3100 mm
Version environment
Standard
Data sheet
  • Total load 420 kg
  • Maximum reach 3100 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 420 R3100-2 F
Total load
420 kg
Maximum reach
3100 mm
Version environment
Foundry
Data sheet
  • Total load 420 kg
  • Maximum reach 3100 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Floor
KR 420 R3100-2 HI
Total load
420 kg
Maximum reach
3100 mm
Version environment
High Inertia
Data sheet
  • Total load 420 kg
  • Maximum reach 3100 mm
  • Construction type Standard
  • Version environment High Inertia
  • Mounting positions Floor
KR 500 R2800-2
Total load
500 kg
Maximum reach
2800 mm
Version environment
Standard
Data sheet
  • Total load 500 kg
  • Maximum reach 2800 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 500 R2800-2 F
Total load
500 kg
Maximum reach
2800 mm
Version environment
Foundry
Data sheet
  • Total load 500 kg
  • Maximum reach 2800 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Floor
KR 500 R2800-2 HI
Total load
500 kg
Maximum reach
2800 mm
Version environment
High Inertia
Data sheet
  • Total load 500 kg
  • Maximum reach 2800 mm
  • Construction type Standard
  • Version environment High Inertia
  • Mounting positions Floor
6 of 12 robots visible
KR FORTEC Robot for handling, welding, gluing

Request a quote or get more technical details for KR FORTEC

Request Quote Visit my.KUKA Marketplace

Additional 6-axis robots with high payload capacity