KR 1000 titan
The KR 1000 titan is our powerful robot for heavy loads. The six-axis robot moves very heavy parts and components safely and precisely, even over long distances.
The KR 1000 titan is the first six-axis robot with an open kinematic system and an unparalleled payload capacity. It masters the handling of heavy loads over distances of up to 6.5 meters precisely and quickly. Engine blocks, stones, glass, steel beams, components for ships and aircraft, marble blocks, precast concrete parts – all of these heavy loads are no problem for the KR 1000 titan. For special areas of application, we offer the Foundry variant with the best reach/payload ratio or the version as a palletizing robot for heavy loads of up to 1.3 tonnes.
KR 1000 titan (6 axes) - technical data
Robots
Total load
Maximum reach
Version environment
Downloads
KR 1000 L750 titan
Total load
750 kg
Maximum reach
3601 mm
Version environment
Standard
Downloads
- Total load 750 kg
- Maximum reach 3601 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 1000 L750 titan F
Total load
750 kg
Maximum reach
3601 mm
Version environment
Foundry
Downloads
- Total load 750 kg
- Maximum reach 3601 mm
- Construction type Standard
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 1000 L950 titan PA
Total load
950 kg
Maximum reach
3601 mm
Version environment
Standard
Downloads
- Total load 950 kg
- Maximum reach 3601 mm
- Construction type Palletizing Robots
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 1000 kg
- Maximum reach 3202 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 1000 kg
- Maximum reach 3202 mm
- Construction type Standard
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 1000 1300 titan PA
Total load
1300 kg
Maximum reach
3202 mm
Version environment
Standard
Downloads
- Total load 1300 kg
- Maximum reach 3202 mm
- Construction type Palletizing Robots
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 1000 1300 titan PA-F
Total load
1300 kg
Maximum reach
3202 mm
Version environment
Foundry
Downloads
- Total load 1300 kg
- Maximum reach 3202 mm
- Construction type Palletizing Robots
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
%x of %y robots visible