KR QUANTEC nano
The KR QUANTEC nano is the lightest and most compact robot in our KR QUANTEC series. It is particularly suitable for spot welding tasks and delivers outstanding process results at low investment costs.
The KR QUANTEC nano is the smallest and lightest robot in its class. Axis 3, which can swing over to the rear, makes for a large work envelope, with very good accessibility even in confined spaces. This is, for example, extremely helpful for tip dressing.
The KR QUANTEC nano F exclusive for use in foundry environments
The latest member of our KR QUANTEC nano series: the robust washing professional KR QUANTEC nano F exclusive. This compact foundry robot has all of the characteristics of the KR QUANTEC Foundry series and is also specially optimized for the extreme conditions in cleaning systems and medium or large-sized washing cells. As such, we are able to make parts cleaning operations cost-effective, reproducible and environmentally friendly. The robot and its in-line wrist comply with protection ratings IP 65, IP 67 and IP 69.
With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
![](/-/media/kuka-corporate/images/products/robots/kr-quantec/kr_quantec_nano_f.jpg?rev=9e7aac5333af4bb2a8d85034b343c25a&w=1400&hash=E28AAC4F82979B8B28B947CEDFCFB19F)
KR QUANTEC nano (6 axes) - technical data
Robots
Total load
Maximum reach
Version environment
Downloads
KR 120 R1800 nano
Total load
120 kg
Maximum reach
1803 mm
Version environment
Standard
Downloads
- Total load 120 kg
- Maximum reach 1803 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 120 R1800 nano C
Total load
120 kg
Maximum reach
1803 mm
Version environment
Standard
Downloads
- Total load 120 kg
- Maximum reach 1803 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Ceiling
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 120 R2100 nano F exclusive
Total load
120 kg
Maximum reach
2100 mm
Version environment
Foundry Exclusive
Downloads
- Total load 120 kg
- Maximum reach 2100 mm
- Construction type Standard
- Version environment Foundry Exclusive
- Mounting positions Floor
- Protection class IP 65, IP 67, IP 69
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 160 R1570 nano
Total load
160 kg
Maximum reach
1573 mm
Version environment
Standard
Downloads
- Total load 160 kg
- Maximum reach 1573 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 160 R1570 nano C
Total load
160 kg
Maximum reach
1573 mm
Version environment
Standard
Downloads
- Total load 160 kg
- Maximum reach 1573 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Ceiling
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 180 R2100 nano F exclusive
Total load
180 kg
Maximum reach
2100 mm
Version environment
Foundry Exclusive
Downloads
- Total load 180 kg
- Maximum reach 2100 mm
- Construction type Standard
- Version environment Foundry Exclusive
- Mounting positions Floor
- Protection class IP 65, IP 67, IP 69
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
%x of %y robots visible