You are using Internet Explorer and will not be able to use our website properly. Please change to an up-to-date browser for ideal presentation of the website.
KUKA cell4_FSW: Modular friction stir welding cell for e-mobility
The FSW robot cell offers a highly automated solution for friction stir welding in electric vehicle production. It has a modular design, is scalable for different production scopes and is fully Industry 4.0-compatible.
Flexible KUKA friction stir welding (FSW) cell for maximum process efficiency
The KUKA standard cells KUKA cell4_FSW were specially developed for the growing electromobility market. Thanks to their modular concept, they offer outstanding economic efficiency as well as maximum versatility and configuration options.
KUKA friction stir welding cell: the modern solution with low investment costs
Efficiency
Maximum process efficiency (up to 95%) thanks to two workstations in separate insertion areas
Cycle time neutral loading and unloading
High degree of standardization
Maximum versatility
Use for 2D & 3D welding tasks thanks to 6-axis robot
For various tasks in the field of e-mobility
Modular and flexible
Scalable solution with 1 or 2 robots
Arrangement of several clamping tools in the working area of the robot
Simultaneous welding of several robots for larger components
Simple customizing
Ready for Industry 4.0
Interfaces based on OPC UA for easy data exchange
KUKA
Remote Service for quick help
KUKA robotics solutions for the environmentally friendly welding process: Robotic cell for friction stir welding, contract manufacturing, product portfolio for e-mobility.
Highly accurate, perfect weld seams thanks to precise path guidance
Ensuring a path accuracy up to 0.5 mm due to:
Use of special high-payload robots with high rigidity and long service life (KR FORTEC ultra)
laser-supported precise path calibration to compensate for path deviations caused by the different stiffness in the working area of the robot and the influences of different process forces
Almost no rework thanks to special tooling
Modular FSW robot cell for product variety and flexible adaptation of your production capacities
The modular cell concept is based on the KUKA FSW application module with one or two robots (single-sided and double-sided welding) and is suitable, for example, for battery housings of hybrid vehicles, power electronics housings or heat exchangers.
KUKA friction stir welding cell in two variants
Standard configurations:
FSW-Cell type
KUKA cell4_FSW midsize single
KUKA cell4_FSW large dual
Dimensions
5.600 mm x 5.400 mm x 3.500 mm
6.770 mm x 6.320 mm x 3.500 mm
Worktable surface
1.400 mm x 800 mm (2 pieces)
2.400 mm x 1.600 mm (2 pieces)
Installation area
28,2 m2
42,8 m2
Weight
ca. 5.000 kg
ca. 8.000 kg
Process control
KUKA PCD 507 (optional)
Cell equipment
Siemens TIA Portal series 1500, KUKA.SafeOperation, 2 rolling gates with protection against stepping behind and light curtain, polycarbonate fence with 1 or 2 maintenance door(s) and guard locking
Process control PCD 507 with visualization on KUKA.HMI Advanced
Laser-based gestützte recognition of seam positions for automatic compensation of tolerances on the component
FSW tools
Tooling kit „rotating shoulder“
Tooling kit „stationary shoulder“
Special tools on request
Product-specific clamping systems
Service for laser-supported path calibration
The KUKA cell4_FSW friction stir welding cells can be combined as required with accessories for maximum flexibility.
Maximum FSW process control with new web visualization
The unique KUKA PCD 507 (Process Control and Documentation) system controls and documents all relevant process parameters during welding and has been transferred to the new intuitive KUKA.Web HMI. It thus guarantees:
100% reproducibility
100% quality monitoring in real time
100% process reliability (minimization of rejects)
100% documentation of the welding process
Process monitoring for all FSW path processes: Data export, process diagnosis and electronic archiving of all process data
Aluminium and aluminium alloys play an important role in e-mobility because of the ideal combination of lightness and strength. In welding and joining processes, aluminium has high demands on the processes used. With comprehensive process know-how and the right
products, we make you fit for the technological transformation towards e-mobility. The example of the battery box shows how robots enable the production of aluminium components at the highest quality level;
Read what is important for aluminium welding in electromobility.