اختر موقعك:

البلد

Automated resistance spot welding

For spot welding, also known as resistance spot welding, we at KUKA offer optimally matched and quickly available automation solutions for economical robot-controlled spot welding with high quality weld and short cycle times.


Innovative spot welding technology: from individual robots to complete systems

In spot or resistance welding, high mechanical pressure is applied to a relatively small area and a large amount of energy is applied in the form of an electric current. During the weld process, two electrodes press sheets of metal together and convert the welding current into heat at the metals contact surface, as a result of which a permanent fixed joint, or spot weld, is created between the two metal sheets.

KUKA offers cost-effective and high-quality spot welding solutions for resistance spot welding, even for customer specific weld requirements. Our product's short delivery times enable individual solutions for the automation of spot welding - from welding robot arms with high payloads and optional additional axis to complete spot welding lines with perfectly matched components.

Automated welding with KUKA: The advantages

KUKA's automated process of forming a weld combines maximum speed with exact weld precision, ensuring the best weld quality of welded joints and maximum efficiency throughout the welding process.
  • Accuracy

    KUKA's robotic arms fitted with electrode end of arm tooling weld extremely precisely with a high repeatability and resistance spot weld accuracy.
  • Speed

    Automated resistance spot welding takes place at a typical speed of 1.5s per spot or faster.
  • High availability

    Standardized products with short delivery times and proven technology ensure maximum availability.

  • Full Set-up

    KUKA offers perfectly combined technologies such as welding software and robotic peripery.

Welding aluminum? No problem! Score high now in production for electromobility.

Aluminium plays an important role in e-mobility because of its ideal combination of lightness and strength. In welding and joining processes, the material aluminum can withstand high demands. With comprehensive process know-how and the right products, KUKA prepares you for the technological transformation towards e-mobility. The example of the battery box shows how the use of robots enables the production of aluminum components at a high quality level in a short time.
  • Preview 1
  • Preview 2
  • Preview 3

Read about what is important for aluminum welding in the electromobility sector

Download White Paper

Would you like to automate your welding process?

Benefit from expert advice on all aspects of automated welding - tailored to your application. Discover models of spot welding robots with different ranges and load capacities, new or used, for maximum flexibility in your production.

Expertise on call, from welding to car body construction