Friction welding machines of Thompson set standards in terms of precision, dynamics, process control, and productivity.
Users of Thompson machines benefit from repeatability, traceability, accuracy, and flexibility
Utilizați o versiune veche de Internet Explorer.
Actualizați browser-ul pentru o prezentare optimă a site-ului web.
KUKA offers a range of compact and modular Thompson friction welding machines with forge capacities up to 400 t for the flexible implementation of friction welding processes of a wide range of material combinations and components.
As a customer-focused brand, Thompson offers machines to friction weld even the most difficult components and material combinations. Special designs and sizes, such as double-spindle or vertical orientation machines are available on request.
Thompson friction welding machines can be configured as single or double ended designs and, feature both ID and OD in-cycle flash or upset removal systems, quick-change tooling, measurement and marking systems and, the intuitive Thompson dedicated welder control software.
Machine Tonnage | Prefix No. | Configuration | Standard | Special |
15T | Thompson 1 | Double ended | ✔ | |
50T | Thompson 2 | ✔ | ||
60T | Thompson 3 | Double ended | ✔ | ✔ |
100T | Thompson 4 | ✔ | ||
125T | Thompson 5 | ✔ | ✔ | |
150T | Thompson 6 | ✔ | ||
250T | Thompson 7 | ✔ | ||
300T | Thompson 8 | ✔ | ||
400T | Thompson 9 | ✔ |