Friction welding machines of Thompson set standards in terms of precision, dynamics, process control, and productivity.
Users of Thompson machines benefit from repeatability, traceability, accuracy, and flexibility
Bạn đang sử dụng phiên bản trình duyệt cũ của Internet Explorer.
Vui lòng cập nhật trình duyệt của bạn để hiển thị tối ưu
KUKA offers a range of compact and modular Thompson friction welding machines with forge capacities up to 400 t for the flexible implementation of friction welding processes of a wide range of material combinations and components.
As a customer-focused brand, Thompson offers machines to friction weld even the most difficult components and material combinations. Special designs and sizes, such as double-spindle or vertical orientation machines are available on request.
Thompson friction welding machines can be configured as single or double ended designs and, feature both ID and OD in-cycle flash or upset removal systems, quick-change tooling, measurement and marking systems and, the intuitive Thompson dedicated welder control software.
Machine Tonnage | Prefix No. | Configuration | Standard | Special |
15T | Thompson 1 | Double ended | ✔ | |
50T | Thompson 2 | ✔ | ||
60T | Thompson 3 | Double ended | ✔ | ✔ |
100T | Thompson 4 | ✔ | ||
125T | Thompson 5 | ✔ | ✔ | |
150T | Thompson 6 | ✔ | ||
250T | Thompson 7 | ✔ | ||
300T | Thompson 8 | ✔ | ||
400T | Thompson 9 | ✔ |