Select your location:

Location

KP1-V2T M handmatige twee-stations-positioneerder

KP1-V2T M manual two-station positioner 

The compact two-station positioner KP1-V2T M with one rotational axis enables loading and unloading of workpieces in small spaces. The station change is simply carried out manually. It has a payload capacity of 250 kilograms on each side.


Benefits of the manual two-station positioner:

  • The positioner can be combined with worktables in a customized manner:
    Depending on the task at hand, a wide variety of shapes and sizes of worktables can be mounted on the positioner.
  • Ergonomic loading height:
    Ergonomic loading heights are easy to establish due to the fact that the worktable fixture is positioned at a low height of 719 mm. 
  • Repeatable component positioning:
    Components are positioned with repeatable accuracy at all times irrespective of the operator’s rotational force or rotational speed. The positioner features an integrated mechanical interlock for this purpose (indexing). 
  • Reliable position monitoring:
    The position monitoring function, which is included as standard, allows you to determine the intended working position of the rotational axis using safe technology. This can be deployed up to safety level SIL3, Cat. 4 or Performance Level E.
  • Flexible loading of components:
    Each side of the positioner can be loaded independently of the other with any weight up to the maximum load of 250 kg.
  • Impressive welding power:
    Weld with up to 1,000 A and a duty cycle of 100%.
KUKA cell4_arc compact: The perfect start to automated welding

Technical data:

Positioner
KP1-V2T250 D2080 M
Rated payload per side 250 kg
Loading height 719 mm
Turning range 0° / 180°
Repeatability 0.02°
Interference circle diameter
2040 mm
Length of KUKA anti-glare shield option 2080 mm
Recommended work plate dimensions 1,200mm x 800mm
Optional: Rated welding current (100% duty cycle) 500 A / 1,000 A
Optional: Rated welding current (60% duty cycle) 590 A / 1,180 A

You might also be interested in