Select your location:

Country

KP1-MD single-axis modular drive unit

The KP1-MD single-axis modular drive unit enables simple and flexible implementation of customer-specific solutions. It is available with a payload capacity of 500, 750, 1,000 , 1,500 or 2,000 kilograms.


Advantages of the KP1-MD modular drive unit:

  • Simple planning:
    The KP1-MD makes planning even easier – with its identical loading height and hole pattern for all KP1-MDs up to 1,500 kg.
  • Modular design:
    The modular structure of the positioners provides maximum flexibility for implementing individual customer solutions.
  • Compact construction:
    The space-saving modular units of the KP1-MD single-axis positioner can even fit into confined installations.
  • Infinite rotation:
    Thanks to its infinitely rotating design, the KP1-MD is optimally positioned and can be used without limitation in any axis orientation.
  • Any installation position:
    Deploy the KP1-MD in floor, wall, angle or ceiling-mounted positions without any restriction on the function or precision.
  • Integrated hollow shaft:
    In the KP1-MD HW variant, the drive unit has a hollow shaft for routing energy and fluids.
  • Insulated face plate:
    The face plate is electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
  • High welding power:
    Weld with up to 500 A with a duty cycle of 100%.

Data and variants of the KP1-MD drive unit:


KP1-MD500-2
KP1-MD750-2
KP1-MD1000-2
KP1-MD1500-2
KP1-MD2000
KP1-MD250 HW KP1-MD500 HW KP1-MD750 HW
Rated payload 500 kg 750 kg 1000 kg 1.500 kg            2.000 kg            250 kg                  500 kg                  750 kg                 
Pose repeatability
0,009°  

0,009°  

0,009°  

0,009°   

<±0,06 mm  

<±0,06 mm  

<±0,06 mm  

<±0,06 mm  

Turning range with energy supply system
+/–190°  

+/–190°  

+/–190°  

+/–190°  

+/–185°  

+/–185°  

+/–185°  

+/–185°  

Turning range without energy supply system Infinite

Infinite

Infinite

Infinite

Infinite

Infinite

Infinite

Infinite

Turning time (180°/360°)


2,5 s / 4,2s

2,6 s / 4,3 s


2,3 s / 3,9 s


2,5 s / 4,1 s


3,3 s / 5,8 s


1,9 s / 3,4 s


2 s / 3,5 s


2,1 s / 3,6 s


Optional: rated welding current
(100% duty cycle), infinitely rotating
500 A  



500 A  



500 A  



500 A  



500 A  



500 A  



500 A  



500 A  



Optional: rated welding current
(60% duty cycle), infinitely rotating
590 A



590 A



590 A



590 A



590 A



590 A



590 A



590 A