Select your location:

Country

KR 700 PA

The KR 700 PA is your ideal palletizer for heavier payloads. With its enormous reach and compact design, it adapts perfectly to every application. No matter what you use it for: optimal cycle times are assured.


The KR 700 PA processes your production at high speed with powerful motors and gear units. Even with payloads of 700 kilograms, it manages an impressive 17 work cycles per minute. In this way, the high-speed champion can even palletize whole layers effortlessly.

700 - 700 Load capacity [kg]

3320 - 3320 Reach [mm] (arm length)

Advantages


Fast and precise

With its maximum reach of 3,320 millimeters, the KR 700 PA adapts perfectly to any application. Thanks to its robust design and powerful motors, it performs every palletizing task at full speed and with maximum precision.

Maximum opening

With a 60-millimeter opening, the KR 700 PA offers plenty of space for the energy supply systems. This allows all common types of hollow-wrist dress packages to be routed in the protected interior of the arm, with easy access for quick exchange when necessary.

Low maintenance costs

The design of the KR 700 PA enables extremely long maintenance intervals, thus keeping maintenance costs low. It faces up to challenges such as dust and water spray with its standard protection rating IP 65.

Request a quote or get more technical details for KR 700 PA

Request Quote Visit my.KUKA Marketplace

KR 700 PA (4 axes) - technical data

Robots
Total load
Maximum reach
Version environment
Data sheet
KR 700 PA
Total load
700 kg
Maximum reach
3320 mm
Version environment
Standard
Data sheet
  • Total load 700 kg
  • Maximum reach 3320 mm
  • Construction type Palletizing Robots
  • Version environment Standard
  • Mounting positions Floor
%x of %y robots visible