Vyberte si svou polohu:

Místo

Diagnostic Robotics in Clinical Environments

On the one hand, manufacturers of robotic diagnostic systems benefit from the integration of KUKA robots. Their precision and flexibility allows diagnostic procedures to be faster, more versatile and more reliable. On the other hand, these robotic systems can rely on the KUKA Medical Robotics team to support their customers throughout the product lifecycle of medical automation to improve patients' lives.


More reliable diagnosis with robotic systems

Reliable diagnostic procedures are often complex and time-consuming. Robots simplify the task of diagnosis with their high robustness and safe cooperation with the patient, from angiography to ultrasound.

Precise path planning and integrated imaging allow a significant increase of the reliability of diagnostic procedures in the hospital. Position tracking, precise positioning options and real-time control also make diagnostic tasks more efficient and improve the quality for the patient. The KUKA Sunrise.OS Med operating system, which was developed specifically for healthcare technology, enables a wide range of diagnostic applications to be implemented for the LBR Med, which can also be controlled by AI.

Benefits of Robotic Assisted Diagnostics

  • Simple control by the surgeon

    • Simple programming and handling of robotic systems
    • Telemanipulation is possible
    • Support for the surgeon’s movements
  • Utmost precision

    • Specially calibrated robots for maximum diagnostic accuracy
    • Precise manipulation possible in hard-to-reach areas
    • Sensitive precision control during diagnostic procedures
  • Large working envelope

    • Entire body accessible to surgeon

    • Ability to move heavy equipment and instruments in the healthcare industry

    • A wide range of diagnostic procedures are possible

  • Safe patient handling

    • Safety through sensors that monitor the surgical system
    • Allows the surgeon to accurately plan the procedure in advance

KUKA Medical Robotics Technology in Healthcare: Intelligent medical devices for diagnosis

The integration of LBR Med in the REN system from Atlas Endoscopy: Increasing access to consistently high-quality colonoscopy.
guidoo – The Robotic Surgical Assistant from BEC
Medical devices such as Guidoo enable patient-robot collaboration in image-guided diagnostic robotics applications. It is designed to assist hospital staff with tasks such as interventional procedures
World's First Robot for Diagnosing Rheumatoid Arthritis
Automated ultrasound platform for detecting rheumatoid arthritis
ARTIS pheno in use as a robotic angiography system in the healthcare sector

KUKA Medical Robotics Team

Experts in medical robotics

We can advise you on the right product selection from KUKA's broad portfolio, help you realize your robotic healthcare solutions and support you during the market launch.

Robotics for Diagnostic Systems

Maximum accuracy, safety and efficiency for optimal healthcare treatment

The LBR Med, the world's first HRC-compliant robotic arm certified under the IECEE CB Scheme, enables medical device manufacturers to accelerate time-to-market and development of their medical robots. Its sensitivity and flexible control make it ideal for integration into diagnostic systems, enabling precise examination and diagnosis. These systems can support hospital staff and healthcare professionals, for example, in repetitive tasks.

The KR QUANTEC HC can move large payloads safely, making it ideal for use in diagnostic imaging applications in the healthcare sector. Its high stiffness, long reach and precision make it the ideal companion for medical applications that can also be controlled by AI. All movements are monitored to enhance patient safety and support the healthcare industry.


Other applications in the field of medicine and healthcare