اختر موقعك:

البلد

KR QUANTEC nano

The KR QUANTEC nano is the lightest and most compact robot in our KR QUANTEC series. It is particularly suitable for spot welding tasks and delivers outstanding process results at low investment costs.


The KR QUANTEC nano is the smallest and lightest robot in its class. Axis 3, which can swing over to the rear, makes for a large work envelope, with very good accessibility even in confined spaces. This is, for example, extremely helpful for tip dressing.

120 - 180 Load capacity [kg]

1573 - 2100 Reach [mm] (arm length)

Advantages


Space-saving

The KR QUANTEC nano has a small disruptive contour thanks to its streamlined design. As a result, a counterbalancing system (CBS) is not required. The robot delivers an outstanding performance and optimum accessibility in the smallest of spaces.

Light, but very strong

The KR QUANTEC nano is the smallest robot in its family – and the lightest in its class. Its low weight enables outstanding dynamic properties. It is also more robust thanks to the use of cast iron instead of aluminum.

Low on maintenance

With its virtually wear-free drive train, the KR QUANTEC nano requires very little maintenance. The robot also has a very small ecological footprint.

KR QUANTEC nano F exclusive: the new washing professional

The KR QUANTEC nano F exclusive being premiered at the IFA.

The KR QUANTEC nano F exclusive

The latest member of our KR QUANTEC nano series: the robust washing professional KR QUANTEC nano F exclusive. This compact foundry specialist has all of the characteristics of the KR QUANTEC Foundry series and is also specially optimized for the extreme conditions in cleaning systems and medium or large-sized washing cells. As such, we are able to make parts cleaning operations cost-effective, reproducible and environmentally friendly. The robot and its in-line wrist comply with protection ratings IP 65, IP 67 and IP 69.

With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
Our washing professional from the QUANTEC series: the KR QUANTEC nano Foundry exclusive at its premiere in Asia. 

Request a quote or get more technical details for KR QUANTEC nano

Request Quote Visit my.KUKA Marketplace

KR QUANTEC nano (6 axes) - technical data

6 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 120 R1800 nano
Total load
120 kg
Maximum reach
1803 mm
Version environment
Standard
Data sheet
  • Total load 120 kg
  • Maximum reach 1803 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 120 R1800 nano C
Total load
120 kg
Maximum reach
1803 mm
Version environment
Standard
Data sheet
  • Total load 120 kg
  • Maximum reach 1803 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Ceiling
KR 120 R2100 nano F exclusive
Total load
120 kg
Maximum reach
2100 mm
Version environment
Foundry exclusive
Data sheet
  • Total load 120 kg
  • Maximum reach 2100 mm
  • Construction type Standard
  • Version environment Foundry exclusive
  • Mounting positions Floor
KR 160 R1570 nano
Total load
160 kg
Maximum reach
1573 mm
Version environment
Standard
Data sheet
  • Total load 160 kg
  • Maximum reach 1573 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 160 R1570 nano C
Total load
160 kg
Maximum reach
1573 mm
Version environment
Standard
Data sheet
  • Total load 160 kg
  • Maximum reach 1573 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Ceiling
KR 180 R2100 nano F exclusive
Total load
180 kg
Maximum reach
2100 mm
Version environment
Foundry exclusive
Data sheet
  • Total load 180 kg
  • Maximum reach 2100 mm
  • Construction type Standard
  • Version environment Foundry exclusive
  • Mounting positions Floor
6 of 6 robots visible