Chọn vị trí của bạn:

Quốc gia

KUKA Sunrise Cabinet

KUKA Sunrise Cabinet

Powerful, safe, flexible and intelligent: The Sunrise Cabinet is the controller for KUKA’s LBR iiwa cobot.


The KUKA Sunrise Cabinet controller offers the high performance and reliability of KUKA technology in a compact design. Its flexible configuration and the expansion capability that results from this make it a real all-rounder. The number of hardware components, cables and connectors has been significantly reduced and replaced by software-based solutions. The robust, high-quality controller is designed for low maintenance.

Advantages of KUKA Sunrise Cabinet at a glance

Versatile

The controller can be used for all LBR iiwa cobot variants – for maximum flexibility, scalability, performance and openness, in minimum space. The size of the controller also guarantees flexibility, as it can be installed either in a 19" rack or as a stand-alone device.

User-friendly

Simple user interface for operation and diagnosis via a touch-control-capable KUKA smartPAD.

All-rounder

Safety, Robot, Logic, Motion and Process Control with integrated sensor processing: everything is united in a single controller for the entire system. 

KUKA Sunrise Cabinet
The KUKA Sunrise Cabinet controller: equipped with the latest technology

Facts and figures about KUKA Sunrise Cabinet

 
Processor Quad-core
Hard drive HDD, SSD optional
Interfaces USB, Ethernet, DVI-I
Protection rating IP 20

Dimensions

500 x 483 x 190 millimeters (W x H x D)
Weight 23 kilograms
Rated supply voltage 110 V - 230 V AC
Permissible tolerance of rated voltage +/- 10%
Mains frequency 50 Hz ± 1Hz or 60 Hz ± 1Hz
Mains-side fusing 2 x 16 A slow-blowing
Ambient temperature (operation)  +5 °C to +45 °C