Features | KUKA.Sim Pro 3.x | KUKA.Sim 4.x | |
Features | KUKA.Sim Pro 3.x | KUKA.Sim 4.x | |
New 64-Bit platform (high CAD performance) | ✔ | ✔ | |
Integrated CAD reader (no additional costs) | ✔ | ✔ | |
CAD reader with mathematical surface support | ✔ | ✔ | |
NVIDIA PhysX Support (e.g. dress packages, conveyor) | ✔ | ✔ ** | |
2D-Drawing Feature with RealDWG | ✔ | ✔ | |
3D-PDF Export for Acrobat Reader | ✔ | ✔ | |
AVI Export high quality HD Videos | ✔ | ✔ | |
Animation File Export for Mobile Viewer App or VR glasses | ✔ | ✔ | |
Improved graphical representation (rendering) | ✔ | ✔ | |
Python 2.7 Support | ✔ | ✔ | |
eCatalog synchronization via internet (Library update) | ✔ | ✔ | |
3D Connexion Space mouse support | ✔ | ✔ | |
Simple & Advanced collision detection | ✔ | ✔ | |
Trajectory generation on CAD parts | ✔ | ✔ *** | |
Swept Volume function (Robot + End-effector) | ✔ | ✔ | |
KUKA.RCS module support for KSS 8.5, KSS 8.6, KSS 8.7 | KSS 8.5 & 8.6 | ✔ | |
KRL (*.src |*.dat) Import & Export without KUKA.OfficeLite | ✔ | ✔ | |
$Config.dat Import & Export (TOOL, BASE) | ✔ | ✔ | |
OPC-UA Interface for Soft PLC | ✔ | ✔ **** | |
KUKA.OfficeLite KSS 8.6 for advanced KRL programming (inclusive) | ✔ | ⃘ * | |
KUKA SCARA & DELTA robots supported | ⃘ | ✔ | |
KUKA.SafeOperation configuration | ⃘ | ✔ | |
Stopping distance simulation (e.g., STOP 0 behavior) | ⃘ | ✔ | |
Advanced IO Signal Editor | ⃘ | ✔ | |
Import of fieldbus configurations | ⃘ | ✔ | |
Variable view ( Watchdog ) | ⃘ | ✔ | |
WorkVisual Project Export (incl KRL programs, IO Signals, SafetyConfig, etc) | ⃘ | ✔ | |
Advanced KRL Editor with KRL Interpreter | ⃘ | ✔ | |
KUKA.RoboTeam configuration
|
⃘ | ✔ | |
KP3-KP5 support
|
⃘ | ✔ | |
KUKA.Sim Modeling AddOn for advance component modeling | ⃘ | ✔ * | |
KUKA.Sim Connectivity AddOn for advanced virtual commissioning
|
⃘ | ✔ * | |
KUKA.Sim ArcWelding AddOn for Offline Programming with ArcTech Basic
|
⃘ | ✔ * | |
Floating licenses 1 year license without automatically renewal | ⃘ | ✔ | |
**** must be ordered separately (is included in KUKA.Sim Connectivity AddOn) |
![](/-/media/kuka-corporate/images/products/software/kuka_sim/kuka_sim-robot_simulation.jpg?rev=-1&w=1900&hash=398645D38905C907656AE51F28321BCE)
KUKA.Sim: features overview
Próbálja ki ingyen a demóverziót vagy rendelje meg közvetlenül a KUKA.Sim-et
Töltse le a KUKA.Sim ingyenes demóverzióját (a KUKA.OfficeLite nincs benne a csomagban). A KUKA Marketplace felületén közvetlenül is megrendelheti a szoftvert. Ehhez csak egy my.KUKA regisztrációra van szükség.