Features | KUKA.Sim Pro 3.x | KUKA.Sim 4.x | |
Features | KUKA.Sim Pro 3.x | KUKA.Sim 4.x | |
New 64-Bit platform (high CAD performance) | ✔ | ✔ | |
Integrated CAD reader (no additional costs) | ✔ | ✔ | |
CAD reader with mathematical surface support | ✔ | ✔ | |
NVIDIA PhysX Support (e.g. dress packages, conveyor) | ✔ | ✔ ** | |
2D-Drawing Feature with RealDWG | ✔ | ✔ | |
3D-PDF Export for Acrobat Reader | ✔ | ✔ | |
AVI Export high quality HD Videos | ✔ | ✔ | |
Animation File Export for Mobile Viewer App or VR glasses | ✔ | ✔ | |
Improved graphical representation (rendering) | ✔ | ✔ | |
Python 2.7 Support | ✔ | ✔ | |
eCatalog synchronization via internet (Library update) | ✔ | ✔ | |
3D Connexion Space mouse support | ✔ | ✔ | |
Simple & Advanced collision detection | ✔ | ✔ | |
Trajectory generation on CAD parts | ✔ | ✔ *** | |
Swept Volume function (Robot + End-effector) | ✔ | ✔ | |
KUKA.RCS module support for KSS 8.5, KSS 8.6, KSS 8.7 | KSS 8.5 & 8.6 | ✔ | |
KRL (*.src |*.dat) Import & Export without KUKA.OfficeLite | ✔ | ✔ | |
$Config.dat Import & Export (TOOL, BASE) | ✔ | ✔ | |
OPC-UA Interface for Soft PLC | ✔ | ✔ **** | |
KUKA.OfficeLite KSS 8.6 for advanced KRL programming (inclusive) | ✔ | ⃘ * | |
KUKA SCARA & DELTA robots supported | ⃘ | ✔ | |
KUKA.SafeOperation configuration | ⃘ | ✔ | |
Stopping distance simulation (e.g., STOP 0 behavior) | ⃘ | ✔ | |
Advanced IO Signal Editor | ⃘ | ✔ | |
Import of fieldbus configurations | ⃘ | ✔ | |
Variable view ( Watchdog ) | ⃘ | ✔ | |
WorkVisual Project Export (incl KRL programs, IO Signals, SafetyConfig, etc) | ⃘ | ✔ | |
Advanced KRL Editor with KRL Interpreter | ⃘ | ✔ | |
KUKA.RoboTeam configuration
|
⃘ | ✔ | |
KP3-KP5 support
|
⃘ | ✔ | |
KUKA.Sim Modeling AddOn for advance component modeling | ⃘ | ✔ * | |
KUKA.Sim Connectivity AddOn for advanced virtual commissioning
|
⃘ | ✔ * | |
KUKA.Sim ArcWelding AddOn for Offline Programming with ArcTech Basic
|
⃘ | ✔ * | |
Floating licenses 1 year license without automatically renewal | ⃘ | ✔ | |
**** must be ordered separately (is included in KUKA.Sim Connectivity AddOn) |

KUKA.Sim: features overview
Dùng thử phiên bản demo miễn phíhoặc đặt hàng trực tiếp KUKA.Sim
Tải xuống phiên bản demo miễn phí của KUKA.Sim (không bao gồm KUKA.OfficeLite). Bạn cũng có thể đặt hàng phần mềm trực tiếp từ KUKA Marketplace. Bạn chỉ cần đăng ký một tài khoản my.KUKA.