Select your location:

Country

KP3-V2H three-axis positioner

The KP3-V2H three-axis positioner with two machining stations offers maximum flexibility in terms of payload capacity, tool radii and distances between face plates. It is available with a payload capacity of 500, 750, 1000 or 1.500 kilograms. 


Advantages of the KP3-V2H three-axis positioner:

  • Maximum flexibility:
    Tailor the dimensions precisely to your specific installation. Various tool radii and distances between face plates are available.
  • Identical hole pattern:
    All KP3-V2H three-axis positioners have the same hole pattern, allowing you to plan reliably and integrate the positioner seamlessly into your installation.
  • Compact design:
    The KP3-V2H three-axis positioner has been designed with minimized outer measurements and space-saving dimensions.
  • Simple integration:
    The length compensation of 5 mm integrated into the counterbearing enables compensation of tool carrier tolerances. 
  • Insulated face plate: The face plates are electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
  • High welding power:
    Weld with up to 1000 A with a duty cycle of 100%.

Data and variants of the positioner in comparison:

Positioners KP3-V2H500-2 KP3-V2H750-2 KP3-V2H1000-2 KP3-V2H1500-2
Rated payload, per side
500 kg 750 kg 1.000 kg 1500 kg
Tool radius
600 mm
800 mm
1.000 mm
600 mm
800 mm
1.000 mm
600 mm
800 mm
1.000 mm
600 mm
800 mm
1.000 mm
Distance between face plates
(in steps of 200 mm)
1.600 to 3.000 mm 1.600 to 3.000 mm 1.600 to 3.000 mm 1.600 to
3.000 mm
 Insert height 835 / 950 mm  835 / 950 mm  835 / 950 mm  835/ 950 mm 
Pose repeatability of axis 1
0,0023°
0,0023°
0,0023°
0,0023°
Pose repeatability of axis 2/3
0,009° 0,009° 0,009° 0,009°
Turning range of axis 1
+/–185° +/–185° +/–185° +/–185°
Turning range of axis 2/3
with energy supply system
+/–190° +/–190° +/–190° +/–190°
Turning range of axis 2/3
without energy supply system
infinite infinite infinite infinite
Turning time (180°) of axis 1 3,6 s 3,7 s 3,9 s 4,1 s
Turning time (180°/360°) of axis  2, 3
2,5 s / 4,2 s
2,6 s / 4,3 s 2,3 s / 3,9 s 2,5 s / 4,1 s
Optional: rated welding current (100% duty cycle), infinitely rotating 590 / 1.180 A 590 / 1.180 A 590 / 1.180 A 590 / 1.180 A
Optional: rated welding current (60% duty cycle), infinitely rotating 590 / 1.180 A 590 / 1.180 A 590 / 1.180 A 590 / 1.180 A