You are using Internet Explorer and will not be able to use our website properly. Please change to an up-to-date browser for ideal presentation of the website.
KP1-V single-axis positioner
The KP1-V single-axis turntable with vertical rotational axis is used for direct workpiece positioning or as a modular base. It is available with a payload capacity of 500 or 1,000 kilograms.
Advantages of the KP1-V turntable:
Compact design:
Thanks to its small outer dimensions, the KP1-V turntable helps you to implement particularly space-efficient automation solutions.
Central supply of energy and fluids:
The hollow shaft in the center of the face plate allows for a direct supply of energy and fluids – greater economy of space in every installation.
Infinite rotation:
Thanks to its infinitely rotating design, the turntable is optimally positioned and can be used without limitation in any axis orientation.
Ergonomic loading height:
With its loading height of 705 mm, the KP1-V simplifies the workpiece loading process and thus improves the productivity and efficiency of your application.
Identical hole pattern:
All KP1-V positioners have the same hole pattern, allowing you to plan reliably and integrate the positioner quickly and seamlessly into your installation.
Insulated face plate: The face plates are electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
High welding power:
Weld with up to 500 A with a duty cycle of 100%.
Robotic milling of composite materials at New Era Materials
KP1-V single-axis positioner
Data and variants of the turntable in comparison:
KP1-V 500
KP1-V 1000
KP1-V 500
KP1-V 1000
Rated payload
500 kg
1,000 kg
Pose repeatability
<±0.08 mm
<±0.08 mm
Loading height
705 mm
705 mm
Turning range with energy supply system
+/-185°
+/-185°
Turning range without energy supply system
Infinite
Infinite
Turning time (180°/360°)
2.1 s / 3.2 s
2.5 s / 4 s
Optional: rated welding current (100% duty cycle), infinitely rotating
500 A
500 A
Optional: rated welding current (60% duty cycle), infinitely rotating
590 A
590 A
Download the product brochure about KUKA positioners and linear units here: