Select your location:

Country

KP1-MC single-axis modular counterbearing

The KP1-MC single-axis modular counterbearing enables simple and flexible implementation of customer-specific drive-counterbearing solutions for workpieces up to 1,500 kilograms.


Advantages of the KP1-MC modular counterbearing:

  • Unlimited combination:
    Implement individual drive-counterbearing solutions exactly to match your needs for up to 1,500 kilogram payload capacity.

  • Loading heights made to measure:
    The KP1-MC compact counterbearing allows loading heights to be adapted precisely to your requirements.

  • Flexible installation position:
    Deploy the KP1-MC counterbearing in floor, wall, angle or ceiling-mounted positions – without any restriction on the function.

  • Integrated hollow shaft:
    The integrated hollow shaft in the counterbearing makes the supply of energy and fluids simple and space-efficient.

  • Compensation of tool carrier tolerances:
    The +/ 5 mm length compensation integrated in the counterbearing is a user-friendly feature for offsetting tool carrier tolerances.

  • Insulated face plate:
    The face plate is electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
  • High welding power:
    Expand your individual drive-counterbearing solution with welding power up to 500 A at a duty cycle of 100%.

Data and variants of the KP1-MC counterbearing:

KP1-MC1500-2
Rated payload (only together with a drive unit) 1,500 kg
Turning range with energy supply system +/– 190°
Turning range without energy supply system Infinite
Optional: rated welding current (100% duty cycle), infinitely rotating 500 A
Optional: rated welding current (60% duty cycle), infinitely rotating 590 A