![](/-/media/kuka-corporate/images/products/robots/palettierroboter/kr-300-pa.jpg?rev=3ca3323af5424d51a0ff089ff6eb20cc&w=1900&hash=2BD5A251C0CA75612EF5852F175D517D)
KR 300-2 PA
The KR 300-2 PA is a palletizing robot that adapts flexibly to every situation. It loads and packages even heavy payloads fast and accurately. This palletizer masters tasks in the heavy payload range with optimal cycle times.
The KR 300-2 PA is light, fast and powerful and has been developed especially for high-speed tasks with heavy payloads. It is ideally suited to handling tasks with payloads of up to 300 kilograms and can be flexibly adapted to its specific task by means of booster frames of different heights.
KR 300-2 PA (4 axes) - technical data
Robots
Total load
Maximum reach
Version environment
Downloads
- Total load 300 kg
- Maximum reach 3150 mm
- Construction type Palletizing Robots
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
%x of %y robots visible