Select your location:

Location

KR IONTEC Robot 20-70 kg

KR IONTEC

 With the KR IONTEC, you are opting for a highly flexible robot with the best work envelope in its class and a flexible mounting position for a wide range of applications in the 20 to 70-kilogram payload range.


KR IONTEC: a robot for a wide variety of applications in the medium payload category

Whether on the floor, on the wall or inclined, the KR IONTEC combines compact design with the largest working envelope in its class for optimal use of space with a small footprint. Equipped with a waterproof and dustproof in-line wrist and protected motors, the robot is suitable for almost every area of application. A Foundry option also enables use in extremely hot environments with an expanded temperature range from 0° to 55°C.

KR IONTEC Robots: Highest Output with Low Total Cost of Ownership
Product overview of the new KR IONTEC

An investment in the future of your production: highest output with a low total cost of ownership (TCO) and high life cycle efficiency

Low investment costs for a unique variety of applications – the KR IONTEC convinces in the classical as well as the digital worlds of production through top performance.

  • Sustainably cost-efficient

    With low energy consumption, low operating costs and minimal maintenance requirements, the robot helps to reduce costs.
  • Maximum flexibility 

    Thanks to its flexible installation position and convertible payload capacity, the KR IONTEC is suitable for various applications and can be adapted to specific requirements.
  • High availability

    The robot offers high technical availability and guarantees reliable continuous operation (high MTBF).
  • Optimized design 

    Thanks to its streamlined design, the KR IONTEC allows for compact cells with a small footprint.

0 - 70 Load capacity [kg]

0 - 3101 Reach [mm] (arm length)

Advantages of the KR IONTEC


Adaptable to processes at the push of a button

Thanks to digital Motion Modes, you can adapt the performance of the robot to various processes or substeps depending on the need for higher precision or speed.

Lowest maintenance requirements

With KR IONTEC, an oil change is only required every 20,000 operating hours. The robot also has an in-line wrist design without belts.

Flexible cell and system planning

The efficient use of the work area, the low space requirement due to a small footprint and the streamlined disruptive contour enable a compact cell design.

Low storage costs

The robot requires 50 percent fewer spare parts than its predecessor model. Spare parts availability for 25 years guarantees long-term planning reliability.

Convertible payload capacity

The payload capacity of the KR IONTEC can also be subsequently adjusted on a robot already installed – allowing for maximum flexibility in your production.

Simplified commissioning 

An optimized engineering tool and low training requirements using proven KUKA technology simplify start-up for you.

Optimized energy supply system

An A1 hollow shaft with a diameter of 119 mm ensures easy energy supply with a minimal footprint.

ESD protected

The robot is protected as standard against uncontrolled electrostatic charging or discharging and is thus equipped for the safe handling of sensitive electronic components.

Request a quote or get more technical details for KR IONTEC

Request Quote Visit my.KUKA Marketplace

KR IONTEC (6 axes) - technical data

Robots
Total load
Maximum reach
Version environment
Downloads
KR 20 R3100 EX
Total load
0 kg
Maximum reach
0 mm
Version environment
Explosion-proof
  • Total load 0 kg
  • Maximum reach 0 mm
  • Construction type Standard
  • Version environment Explosion-proof
KR 50 R2100-2 G01
Total load
0 kg
Maximum reach
0 mm
Version environment
  • Total load 0 kg
  • Maximum reach 0 mm
KR 50 R2500 EX
Total load
0 kg
Maximum reach
0 mm
Version environment
Explosion-proof
  • Total load 0 kg
  • Maximum reach 0 mm
  • Construction type Standard
  • Version environment Explosion-proof
KR 20 R3100
Total load
20 kg
Maximum reach
3101 mm
Version environment
Standard
  • Total load 20 kg
  • Maximum reach 3101 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 30 R2100
Total load
30 kg
Maximum reach
2101 mm
Version environment
Standard
  • Total load 30 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 30 R2100 CR lite
Total load
30 kg
Maximum reach
2101 mm
Version environment
Cleanroom
  • Total load 30 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2100
Total load
50 kg
Maximum reach
2101 mm
Version environment
Standard
  • Total load 50 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2100 CR lite
Total load
50 kg
Maximum reach
2101 mm
Version environment
Cleanroom
  • Total load 50 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2100 HO
Total load
50 kg
Maximum reach
2101 mm
Version environment
Food
  • Total load 50 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2500
Total load
50 kg
Maximum reach
2501 mm
Version environment
Standard
  • Total load 50 kg
  • Maximum reach 2501 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2500 CR lite
Total load
50 kg
Maximum reach
2501 mm
Version environment
Cleanroom
  • Total load 50 kg
  • Maximum reach 2501 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2500 F
Total load
50 kg
Maximum reach
2501 mm
Version environment
Foundry
  • Total load 50 kg
  • Maximum reach 2501 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 50 R2500 HO
Total load
50 kg
Maximum reach
2501 mm
Version environment
Food
  • Total load 50 kg
  • Maximum reach 2501 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 70 R2100
Total load
70 kg
Maximum reach
2101 mm
Version environment
Standard
  • Total load 70 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 70 R2100 CR lite
Total load
70 kg
Maximum reach
2101 mm
Version environment
Cleanroom
  • Total load 70 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 70 R2100 F
Total load
70 kg
Maximum reach
2101 mm
Version environment
Foundry
  • Total load 70 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 70 R2100 HO
Total load
70 kg
Maximum reach
2101 mm
Version environment
Food
  • Total load 70 kg
  • Maximum reach 2101 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Angle, Ceiling, Floor, Wall
%x of %y robots visible