اختر موقعك:

البلد

KR SCARA

Strong, fast, highly efficient. Whether for the assembly of small parts, material handling or testing - the new, ultra-compact KR SCARA robots immediately deliver maximum efficiency at low cost. With a wide range of integrated media supplies, they can handle almost any task out of the box.


KR SCARA robots: Designed for maximum efficiency in every aspect

The KR SCARA make automation in cost-sensitive industries easier and sustainably more economical. KUKA's horizontal jointed-arm robots have smart features. They are light and slim, work quickly, and are strong. They also have a high load capacity. It is a perfect solution for automation in tight spaces. 

  • Shortest cycle times

    The arm of the robot performs peak cycle times of up to 0.36 sec for 500 mm and 0.38 sec for 700 mm arm lenght.

  • Low TCO

    • Low maintenance
    • Low energy consumption
    • Low investment costs
  • Safe and reliable

    • Compact KR C5 controller, guaranteeing high reliability
    • Certified for high safety in its working environment, the SCARA arm meets CE requirements

  • Ultra-compact

    • Compact design with low weight
    • Minimal footprint 
    • Fits into tiny work cells

Tailor-made for highest performance in production

The scara robot arm of the compact machine can easily fit into current production systems. It offers high repeatability, a large work area, a heavy payload, and fast cycle times. This makes it great for pick and place tasks.

KUKA SCARA robots for assembly and joining tasks as well as for pick-and-place applications

The KR SCARA has an internal media supply system for air, power and data. This is a full robotics package. It allows for easy integration of peripheral. The SCARA robot to almost any application. The KR SCARA robots are flexible for small parts assembly, material handling or testing. They are flexible to install, very precise in their movements and simple to maintain. This makes kinematics appealing for screwdriving in assembly. This is especially true in electromobilityelectronics, renewable energy, biomedicine, and food. Speed and consistent accuracy are very important.

6 - 60 Load capacity [kg]

500 - 1200 Reach [mm] (arm length)

KR SCARA industrial robots: Reliable helpers for industrial production


Cost-effective with higher performance

6 and 12 kg payload capacity, highest precision up to 0.02 mm, short cycle times and low weight, all at a favourable price.

Adaptable to any task

Media supply system within a complete internal package to enable the robot to adapt to almost any desired application, ensuring efficient delivery and safe handling. 

Clean room design

The ISO 5 certified cleanroom robots with a maximum payload of 12 kg and protection class IP54 ensure a particle-free, clean manufacturing environment.

Robust in the working environment

Can be used in the entire temperature range between 5° and 40° Celsius.

Quick and easy integration

Prepared ex works to integrate peripheral technology safely, quickly and easily.

Certified quality

The KR SCARA is internationally certified according to applicable standards worldwide.

ESD protected

The robot arm is designed to prevent uncontrolled electrostatic charging or discharging. This makes it safe handling sensitive electronic parts.

Trusted User Experience

Easy integration into existing production processes because of existing experience with our robotics portfolio, one operating system for all KUKA robots.

KR SCARA (4 axes) - technical data

20 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 6 R500 Z200
Total load
6 kg
Maximum reach
500 mm
Version environment
Standard
Data sheet
  • Total load 6 kg
  • Maximum reach 500 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 6 R500 Z200-2
Total load
6 kg
Maximum reach
500 mm
Version environment
Standard
Data sheet
  • Total load 6 kg
  • Maximum reach 500 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 6 R700 Z170 HO
Total load
6 kg
Maximum reach
700 mm
Version environment
Food
Data sheet
  • Total load 6 kg
  • Maximum reach 700 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Floor
KR 6 R700 Z200
Total load
6 kg
Maximum reach
700 mm
Version environment
Standard
Data sheet
  • Total load 6 kg
  • Maximum reach 700 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 6 R700 Z200-2
Total load
6 kg
Maximum reach
700 mm
Version environment
Standard
Data sheet
  • Total load 6 kg
  • Maximum reach 700 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 12 R650 Z340 CR
Total load
12 kg
Maximum reach
650 mm
Version environment
Cleanroom
Data sheet
  • Total load 12 kg
  • Maximum reach 650 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Floor
KR 12 R650 Z400
Total load
12 kg
Maximum reach
650 mm
Version environment
Standard
Data sheet
  • Total load 12 kg
  • Maximum reach 650 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 12 R750 Z340 CR
Total load
12 kg
Maximum reach
750 mm
Version environment
Cleanroom
Data sheet
  • Total load 12 kg
  • Maximum reach 750 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Floor
KR 12 R750 Z400
Total load
12 kg
Maximum reach
750 mm
Version environment
Standard
Data sheet
  • Total load 12 kg
  • Maximum reach 750 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 12 R750 Z600
Total load
12 kg
Maximum reach
750 mm
Version environment
Standard
Data sheet
  • Total load 12 kg
  • Maximum reach 750 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 12 R850 Z340 CR
Total load
12 kg
Maximum reach
850 mm
Version environment
Cleanroom
Data sheet
  • Total load 12 kg
  • Maximum reach 850 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Floor
KR 12 R850 Z400
Total load
12 kg
Maximum reach
850 mm
Version environment
Standard
Data sheet
  • Total load 12 kg
  • Maximum reach 850 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 13 R850 Z340 HO
Total load
13 kg
Maximum reach
850 mm
Version environment
Food
Data sheet
  • Total load 13 kg
  • Maximum reach 850 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Floor
KR 20 R1000 Z390 CR
Total load
20 kg
Maximum reach
1000 mm
Version environment
Cleanroom
Data sheet
  • Total load 20 kg
  • Maximum reach 1000 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Floor
KR 20 R1000 Z450
Total load
20 kg
Maximum reach
1000 mm
Version environment
Standard
Data sheet
  • Total load 20 kg
  • Maximum reach 1000 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 20 R1200 Z390 CR
Total load
20 kg
Maximum reach
1200 mm
Version environment
Cleanroom
Data sheet
  • Total load 20 kg
  • Maximum reach 1200 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Floor
KR 20 R1200 Z450
Total load
20 kg
Maximum reach
1200 mm
Version environment
Standard
Data sheet
  • Total load 20 kg
  • Maximum reach 1200 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 20 R800 Z390 CR
Total load
20 kg
Maximum reach
800 mm
Version environment
Cleanroom
Data sheet
  • Total load 20 kg
  • Maximum reach 800 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Floor
KR 20 R800 Z450
Total load
20 kg
Maximum reach
800 mm
Version environment
Standard
Data sheet
  • Total load 20 kg
  • Maximum reach 800 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 60 R1200 Z400
Total load
60 kg
Maximum reach
1200 mm
Version environment
Standard
Data sheet
  • Total load 60 kg
  • Maximum reach 1200 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
6 of 20 robots visible

Request a quote or get more technical details for KR SCARA Robot

Request Quote Visit my.KUKA Marketplace

More topics about SCARA robots