اختر موقعك:

البلد

KR CYBERTECH ARC

The new industrial robots from the KR CYBERTECH ARC product family are characterized by their utmost precision and top performance. The low-maintenance series ensures particularly low follow-up costs.


The industrial robots of the KR CYBERTECH ARC product family are specialized process robots for continuous-path applications such as arc welding and the application of adhesives and sealants. They are suitable for the KR C4 and KR C4 extended controllers.

8 - 8 Load capacity [kg]

2101 - 2101 Reach [mm] (arm length)

Advantages


Fast and accurate

Particularly fast without compromising accuracy: the robots of the KR CYBERTECH ARC product family work even faster while maintaining the same precision.

Flexible installation

Adapt the mounting arrangement of the robots to your requirements: install them on the ceiling, floor, wall or at an angle.

Athletic design

The industrial robots of the KR CYBERTECH ARC family are highly compact in appearance but nevertheless streamlined.

Optimized motion characteristics

Thanks to optimized controller structures, the industrial robots move smoothly and sensitively both on the path and during positioning.

Broad portfolio

The KR CYBERTECH ARC product family is optimized for continuous-path applications, for example for arc welding and the application of adhesives and sealants.

Request a quote or get more technical details for KR CYBERTECH ARC

Request Quote Visit my.KUKA Marketplace

KR CYBERTECH ARC (6 axes) - technical data

1 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 8 R2100-2 arc HW
Total load
8 kg
Maximum reach
2101 mm
Version environment
Standard
Data sheet
  • Total load 8 kg
  • Maximum reach 2101 mm
  • Construction type Hollow Wrist
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
6 of 1 robots visible