![](/-/media/kuka-corporate/images/products/robots/kr-cybertech/cybertech-arc.jpg?rev=bc688b7ce2bb4536b40420c6d1168ce5&w=1900&hash=7BE4FAF80CED1981B2969B608107C0F9)
KR CYBERTECH ARC
The new industrial robots from the KR CYBERTECH ARC product family are characterized by their utmost precision and top performance. The low-maintenance series ensures particularly low follow-up costs.
The industrial robots of the KR CYBERTECH ARC product family are specialized process robots for continuous-path applications such as arc welding and the application of adhesives and sealants. They are suitable for the KR C4 and KR C4 extended controllers.
KR CYBERTECH ARC (6 axes) - technical data
Robots
Total load
Maximum reach
Version environment
Downloads
KR 8 R2100-2 arc HW
Total load
8 kg
Maximum reach
2101 mm
Version environment
Standard
Downloads
- Total load 8 kg
- Maximum reach 2101 mm
- Construction type Hollow Wrist
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54, IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
%x of %y robots visible