自分の現在地を選択してください:
場所
言語を選択してください:
Internet Explorerの旧バージョンのブラウザが使用されています。最適な表示にするにはブラウザを更新してください
30
結果
Bin Pickingロボット、インテリジェントビジョンシステム、グリッパー、直感的なAIベースのソフトウェアでボックスに手を伸ばすだけです。
Deburring is a precise, fast and efficient method of removing sprues, runners and other protrusions from components after the casting process.
For the most part foundry products are manufactured in die casting processes. KUKA provides you with harmonized, integrated automation concepts.
Extrusion allows for the production of various sealing strips by using heat and pressure. These are placed directly on the relevant component.
With the proven automation packages for modern and cost-effective gravity die casting from the former company Reis Robotics, KUKA supplies the ideal basis for high casting quality.
Thermal treatment suits metals, plastics, steel, glass, and ceramics, resulting in precise, smooth cutting.
Laser hybrid welding combines laser welding and arc welding. This leads up to higher welding speeds and improved seam quality.
Magnetarc welding is part of the pressure welding processes. It joins hollow sections with wall thicknesses of up to ten millimeters.
Milling is classified as a machining process. Metals, wood and plastics can be machined with a milling tool.
Oxyacetylene cutting is a thermal separation process. It is particularly suitable for unalloyed and low-alloy steels and steel castings.
Plasma welding is a further development of TIG welding. It is being used in automated production on an increasingly regular basis.
エレクトロニクス製造現場で最も多用されている接合方法の1つが、はんだ付けです。太陽電池モジュールの製造時に自動はんだ付け装置が採用されているのが一つの例です。