Select your location:

Country

KR 360 FORTEC

The KR 360 FORTEC is our six-axis, heavy-duty robot for intelligent system concepts. Due to its top precision and outstanding reach, this heavy-duty industrial robot is particularly suited to handling heavy assemblies.


The dynamic KR 360 FORTEC jointed-arm robot is intended for handling heavy components. When it comes to workspace, modularity, dynamism and repeatability, this heavy-duty robot is one of a kind on the market. With the FORTEC series, KUKA has developed a flexible solution for space- and cost-saving cell concepts. Various installation positions and special variants pave the way for innovative solutions that execute heavy-duty tasks with ease in various industries, yet particularly in the automotive industry. This involves the harmonious combination of extreme strength (FORce) and the latest technology (TEChnology): FORTEC

240 - 360 Load capacity [kg]

2826 - 3326 Reach [mm] (arm length)

Advantages


Power meets precision

The KR 360 FORTEC is one of the most powerful and efficient heavy-duty robots on the market. With a pose repeatability of 0.08 millimeters and an arm extension of up to 500 millimeters, the robot provides the utmost precision and production quality.

Absolute efficiency

The KR 360 FORTEC series robots make light work of large and heavy components. This enables us to establish a low-space, low-cost solution for handling heavy payloads of up to 360 kilograms in various industries.

Versatile and flexible

The FORTEC family provides you with a wide range of products for heavy-duty applications, including variants for a large number of applications requiring resistance to heat, dust and water. A range of mounting positions allows for even more adaptability.

Optimum utilization of the workspace

The new generation of heavy-duty robots is made up of FORTEC robots with a more streamlined design. This compactness enables the robots to enlarge their work envelope.

KR 360 FORTEC cutting copper profile rods

The KR 360 FORTEC stands out due to its low-vibration motion characteristics and safe guidance of the saw.

Request a quote or get more technical details for KR 360 FORTEC

Request Quote Visit my.KUKA Marketplace

KR 360 FORTEC (6 axes) - technical data

Robots
Total load
Maximum reach
Version environment
Data sheet
KR 240 R3330
Total load
240 kg
Maximum reach
3326 mm
Version environment
Standard
Data sheet
  • Total load 240 kg
  • Maximum reach 3326 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 240 R3330 C
Total load
240 kg
Maximum reach
3326 mm
Version environment
Standard
Data sheet
  • Total load 240 kg
  • Maximum reach 3326 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Ceiling
KR 240 R3330 F
Total load
240 kg
Maximum reach
3326 mm
Version environment
Foundry
Data sheet
  • Total load 240 kg
  • Maximum reach 3326 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Floor
KR 280 R3080
Total load
280 kg
Maximum reach
3076 mm
Version environment
Standard
Data sheet
  • Total load 280 kg
  • Maximum reach 3076 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 280 R3080 F
Total load
280 kg
Maximum reach
3076 mm
Version environment
Foundry
Data sheet
  • Total load 280 kg
  • Maximum reach 3076 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Floor
KR 360 R2830
Total load
360 kg
Maximum reach
2826 mm
Version environment
Standard
Data sheet
  • Total load 360 kg
  • Maximum reach 2826 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Floor
KR 360 R2830 C
Total load
360 kg
Maximum reach
2826 mm
Version environment
Standard
Data sheet
  • Total load 360 kg
  • Maximum reach 2826 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Ceiling
KR 360 R2830 C-F
Total load
360 kg
Maximum reach
2826 mm
Version environment
Foundry
Data sheet
  • Total load 360 kg
  • Maximum reach 2826 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Ceiling
KR 360 R2830 F
Total load
360 kg
Maximum reach
2826 mm
Version environment
Foundry
Data sheet
  • Total load 360 kg
  • Maximum reach 2826 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Floor
%x of %y robots visible